Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Major Industries
Description
Skylight-Major_Industries-Hip_Ridge
Bill of material
cb1d11d8-0d91-452a-9942-daba2facef70.rfa
IDENT
cb1d11d8-0d91-452a-9942-daba2facef70.rfa
ALWAYS_VERTICAL
always vertical
0
ANALYTIC_CONSTRUCTION
analytic construction
ARRAY_WIDTH
array width
14
ASSEMBLY_CODE
assembly code
B3020110
CATEGORY
category
CONSTRUCTION_TYPE
construction type
CONTENT_CREATOR
content creator
eu:a BIMextents
CONTENT_CREATOR_ADDRESS
content creator address
333 East Chicago Street, Milwaukee, WI 53202
CONTENT_CREATOR_EMAIL
content creator email
BIMextents@eua.com
CONTENT_CREATOR_TELEPHONE
content creator telephone
(414) 291-8101
CONTENT_CREATOR_URL
content creator url
http://www.eua.com/BIMextents/
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
08 45 00
CURB_HEIGHT
curb height
0.667
CURB_HEIGHT_NEGATIVE
curb height negative
0
CURB_HEIGHT_POSITIVE
curb height positive
0.667
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
10
DESCRIPTION
description
Guardian 275 Hip Ridge Skylight System
DESIGN_OPTION
design option
-1
DIAGONAL
diagonal
7.071
FACE_DEPTH
face depth
5.321
FACE_QTY
face qty
2
FAMILY_NAME
family name
FINISH_MATERIAL_METAL
finish material metal
FINISH_MATERIAL_PANEL
finish material panel
FIVE_FOOT_PANEL
five foot panel
1
FOUR_FOOT_PANEL
four foot panel
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
2.313
HEIGHT_INTERIOR
height interior
1.820
HOST
host
4
KEYNOTE
keynote
LEED_INFORMATION
leed information
http://www.majorskylights.com/products/leed/
MANUFACTURER
manufacturer
Major Industries, Inc.
MANUFACTURER_ADDRESS
manufacturer address
P. O. Box 306, Wausau, WI 54402-0306
MANUFACTURER_EMAIL
manufacturer email
info@majorskylights.com
MANUFACTURER_FAX
manufacturer fax
(715) 848-3336
MANUFACTURER_TELEPHONE
manufacturer telephone
(888) 759-2678 or (715) 842-4616
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.30.30.00
OMNICLASS_TITLE
omniclass title
Skylights
OPERATION
operation
PANEL_WIDTH
panel width
4.667
PANEL_WIDTH_BOTTOM
panel width bottom
23.927
PANEL_WIDTH_MAX
panel width max
5
PANEL_WIDTH_TOP
panel width top
18.927
RAFTER_QTY
rafter qty
4
RAFTER_QTY_CONTROL
rafter qty control
4.300
RIDGE_SLOPE_ANGLE
ridge slope angle
14.433
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SLOPE_ANGLE
slope angle
20
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SWEEP_LENGTH_BOTTOM
sweep length bottom
5.222
SWEEP_LENGTH_TOP
sweep length top
5.217
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.majorskylights.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
24
WIDTH_CONTROL
width control
24
WIDTH_RIDGE_END
width ridge end
5
NAME
Skylight-Major_Industries-Hip_Ridge
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D