Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Major Industries
Description
Skylight-Major_Industries-Hexagon
Bill of material
Hexagon
IDENT
Hexagon
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B3020110
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
08 45 00
CURB_HEIGHT
curb height
0.667
CURB_HEIGHT_NEGATIVE
curb height negative
0
CURB_HEIGHT_POSITIVE
curb height positive
0.667
CURB_WIDTH
curb width
0.250
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Guardian 275 Polygon (6 Side) Skylight System
DESIGN_OPTION
design option
-1
DIAMETER
diameter
10
FACE_QTY
face qty
6
FACE_WIDTH
face width
8.660
FAMILY_NAME
family name
FINISH_MATERIAL_METAL
finish material metal
FINISH_MATERIAL_PANEL
finish material panel
FIVE_FOOT_PANEL
five foot panel
1
FOUR_FOOT_PANEL
four foot panel
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
2.624
HEIGHT_INTERIOR
height interior
2.112
HOST
host
4
KEYNOTE
keynote
LEED_INFORMATION
leed information
http://www.majorskylights.com/products/leed/
MANUFACTURER
manufacturer
Major Industries, Inc.
MANUFACTURER_ADDRESS
manufacturer address
P. O. Box 306, Wausau, WI 54402-0306
MANUFACTURER_EMAIL
manufacturer email
info@majorskylights.com
MANUFACTURER_FAX
manufacturer fax
(715) 848-3336
MANUFACTURER_TELEPHONE
manufacturer telephone
(888) 759-2678 or (715) 842-4616
MASSUNIT
massunit
1
MODEL
model
Hexagon
OMNICLASS_NUMBER
omniclass number
23.30.30.17
OMNICLASS_TITLE
omniclass title
Metal-Framed Skylights
OPERATION
operation
POLYGON_OPENING
polygon opening
4.330
RAFTER_SLOPE_ANGLE
rafter slope angle
19.899
RIDGE_SLOPE_ANGLE
ridge slope angle
22.899
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SLOPE_ANGLE
slope angle
26
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.majorskylights.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D