Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Major Industries
Description
Skylight-Major_Industries-Barrel_Vault.0001
Bill of material
Skylight-Major_Industries-Barrel_Vault
IDENT
Skylight-Major_Industries-Barrel_Vault
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ARC_LENGTH
arc length
18.419
ARRAY_ANGLE
array angle
62.278
ARRAY_ANGLE_PANEL
array angle panel
93.417
ASSEMBLY_CODE
assembly code
B3020110
CATEGORY
category
CIRCUMFERENCE
circumference
53.234
CONSTRUCTION_TYPE
construction type
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
08 45 00
CURB_HEIGHT
curb height
0.667
CURB_HEIGHT_NEGATIVE
curb height negative
0
CURB_HEIGHT_POSITIVE
curb height positive
0.667
CURB_STARTER_VOID_NEG
curb starter void neg
-0.500
CURB_STARTER_VOID_POS
curb starter void pos
0.500
CURB_WIDTH
curb width
0.500
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
15
DESCRIPTION
description
Guardian 275 Ridge Skylight System
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH_MATERIAL_METAL
finish material metal
FINISH_MATERIAL_PANEL
finish material panel
FIVE_FOOT_PANEL
five foot panel
1
FOUR_FOOT_PANEL
four foot panel
0
FRAME_ANGLE
frame angle
62.278
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
5
HEIGHT_INTERIOR
height interior
4.531
HOST
host
4
KEYNOTE
keynote
LEED_INFORMATION
leed information
http://www.majorskylights.com/products/leed/
MANUFACTURER
manufacturer
Major Industries, Inc.
MANUFACTURER_ADDRESS
manufacturer address
P. O. Box 306, Wausau, WI 54402-0306
MANUFACTURER_EMAIL
manufacturer email
info@majorskylights.com
MANUFACTURER_FAX
manufacturer fax
(715) 848-336
MANUFACTURER_TELEPHONE
manufacturer telephone
(888) 759-2678 or (715) 842-4616
MASSUNIT
massunit
1
MODEL
model
Barrel Vault
OMNICLASS_NUMBER
omniclass number
23.30.30.17
OMNICLASS_TITLE
omniclass title
Metal-Framed Skylights
OPERATION
operation
PANEL_LENGTH_MAX
panel length max
14
PANEL_QTY
panel qty
2
PANEL_WIDTH
panel width
9.896
PANEL_WIDTH_MAX
panel width max
5
PURLIN_QTY
purlin qty
3
RADIUS
radius
8.473
RADIUS_PANEL_QTY
radius panel qty
4
RAFTER_QTY
rafter qty
3
RAFTER_QTY_CONTROL
rafter qty control
2.929
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.majorskylights.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D