User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
SKOPE
Description
SKT650-A
Bill of material
SKT650-A
ORDERNO
SKT650-A
ACCENT_MATERIAL
accent material
ADJUSTABLE_CASTORS
adjustable castors
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE_HEIGHT
base height
1793
BASE_MODEL
base_model
TME650-A
CATEGORY
category
COST
cost
0
COUNTER_LIP_DEPTH
counter lip depth
50
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
745
DEPTHBASE
depthbase
695
DESCRIPTION
description
Vertical, 1 door High Performance, energy efficient GDM Chiller with Integral, top refrigeration services
DESIGN_OPTION
design option
-1
DOOR_DEPTH
door depth
50
DOOR_HEIGHT
door height
1700
DOOR_RADIUS
door radius
90
DOOR_WIDTH
door width
740
ELECTRICAL_AMPERE
electrical_ampere
0
ELECTRICAL_FREQUENCY
electrical_frequency
50
ELECTRICAL_POWER
electrical_power
0
ELECTRICAL_VOLT
electrical_volt
240
FAMILY_NAME
family name
GLASS_MATERIAL
glass material
GROUND_CLEARANCE
ground clearance
100
HEAT_LOAD
heat_load
HEIGHT
height
2200
HOST
host
0
KEYNOTE
keynote
LEV1
lev1
1K
LEV1DESC
lev1desc
TME ActiveCore Series
LEV2
lev2
2G
LEV2DESC
lev2desc
Vectical, 1 door
LEV3
lev3
3A
LEV3DESC
lev3desc
Chiller
LEV4
lev4
4G
LEV4DESC
lev4desc
Integral, top
MAIN_UNIT_HEIGHT
main unit height
1730
MANUFACTURER
manufacturer
Skope Ltd.
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
TME650-A
MPES_TEC
mpes_tec
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCER
producer
SKOPE
REAR_OFFSET
rear offset
0
REFRIGERANT
refrigerant
R134a
REFRIGERATION_DOOR_HEIGHT
refrigeration door height
400
REFRIGERATION_UNIT_DEPTH
refrigeration unit depth
645
REFRIGERATION_UNIT_HEIGHT
refrigeration unit height
370
REFRIGERATION_IN_POWER
refrigeration_in_power
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHORT_DESCRIPTION
short description
Vertical, 1 door High Performance, energy efficient GDM Chiller with Integral, top refrigeration services
SHOW_FOOTINGS
show footings
1
SUPPLIER
supplier
SKOPE
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLUME
volume
610
WEIGHT
weight
170
WIDTH
width
740
WORK_PLANE_BASED
work plane-based
0
NAME
name
SKT650-A
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D