User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
SKOPE
Description
SKT1500-AC
Bill of material
SKT1500-AC
ORDERNO
SKT1500-AC
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CASTORS
castors
1
CATEGORY
category
CLIMATE_CLASS
climate class
5 (Tested at 43°C)
CONTROLLER
controller
Carel S4 electronic controller Drainage No
COST
cost
0
CURRENT_DRAW
current draw
4.8 Amps (includes unit 4.0 Amps)
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
695
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOORS
doors
Lockable, self-closing, double glazed, single Low-E, argon filled, toughened safety glass swing doors (hinged LH, RH, RH) Lockable, self-closing, double glazed, single Low-E, argon filled, toughened safety glass swing doors (hinged LH, LH, RH)
DRAINAGE
drainage
No plumbing required
ELECTRONICS
electronics
FAMILY_NAME
family name
GLASS
glass
HEIGHT
height
2200
HOST
host
0
INTERIOR_SHELF_LIGHTS
interior shelf lights
n.a.
INTERIOR_SIDE_LIGHTS
interior side lights
3 × 20W (1400mm) LED module strip side and pillar lights
INTERNAL_HEIGHT
internal height
1570.000
INTERNAL_VOLUME
internal volume
1497 litres
KEYNOTE
keynote
LEGS
legs
0
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
MODEL_NAME
model name
SKT1500-A
NOMINAL_CAPACITY
nominal capacity
1000 Watts
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPTION
option
0
OPTION2
option2
1
PART_NUMBER
part number
MT15GY
PART_TYPE
part type
0
POWER_SUPPLY
power supply
220-240 Volts a.c. 50 Hz, single phase supply. Supplied with 10 Amp 3-Pin plug
REFRIGERANT
refrigerant
R134a / 475g
REFRIGERATION_SYSTEM
refrigeration system
Removable ActiveCore bottom mount refrigeration unit (UTHCCI-0004)
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIGN
sign
n.a.
SIGN_LIGHTING
sign lighting
n.a.
STEEL
steel
TEMPERATURE_RANGE
temperature range
1°C to 4°C (adjustable up to 15°C)
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT
weight
320 kg
WIDTH
width
1705
WORK_PLANE_BASED
work plane-based
0
NAME
name
SKT1500-AC
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D