Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
SKOPE
Description
SKB600-AC
Bill of material
SKB600-AC
ORDERNO
SKB600-AC
ACCENT_MATERIAL
accent material
ADJUSTABLE_CASTORS
adjustable castors
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE_HEIGHT
base height
1895.000
BASE_MODEL
base_model
BME600-AC
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
845
DEPTHBASE
depthbase
795
DESCRIPTION
description
Vertical, 1 door High Performance, energy efficient GDM Chiller with Integral, Bottom refrigeration services
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
1545.000
DOOR_RADIUS
door radius
90
DOOR_THICKNESS
door thickness
50
DOOR_WIDTH
door width
740
ELECTRICAL_AMPERE
electrical_ampere
3.500
ELECTRICAL_FREQUENCY
electrical_frequency
50
ELECTRICAL_POWER
electrical_power
0
ELECTRICAL_VOLT
electrical_volt
240
FAMILY_NAME
family name
GLASS_MATERIAL
glass material
GROUND_CLEARANCE
ground clearance
100
GROUND_CLEARANCE_ADJUSTED
ground clearance adjusted
100
HANDLE_DEPTH
handle depth
50
HEAT_LOAD
heat_load
HEIGHT
height
1995.000
HOST
host
0
KEYNOTE
keynote
LEG_CASTOR_OFFSET
leg/castor offset
65
LEV1
lev1
1M
LEV1DESC
lev1desc
BME ActiveCore Series
LEV2
lev2
2F
LEV2DESC
lev2desc
Vectical, 1 door
LEV3
lev3
3A
LEV3DESC
lev3desc
Chiller
LEV4
lev4
4H
LEV4DESC
lev4desc
Integral, Bottom
MANUFACTURER
manufacturer
Skope Ltd.
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
BME600-AC
MPES_TEC
mpes_tec
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCER
producer
SKOPE
REAR_STAND_OFF_DEPTH
rear stand off depth
50
REFRIGERANT
refrigerant
R134a
REFRIGERATION_DOOR_HEIGHT
refrigeration door height
350
REFRIGERATION_UNIT_DEPTH
refrigeration unit depth
695
REFRIGERATION_IN_POWER
refrigeration_in_power
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHORT_DESCRIPTION
short description
Vertical, 1 door High Performance, energy efficient GDM Chiller with Integral, Bottom refrigeration services
SHOW_FOOTINGS
show footings
1
SHOW_SIGN_PANEL
show sign panel
1
SIGNAGE_DEPTH
signage depth
745
SIGNAGE_HEIGHT
signage height
200
SUPPLIER
supplier
SKOPE
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLUME
volume
584
WEIGHT
weight
185
WIDTH
width
740
WORK_PLANE_BASED
work plane-based
0
NAME
name
SKB600-AC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D