User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
SKOPE
Description
SKB1200-A
Bill of material
SKB1200-A
ORDERNO
SKB1200-A
ACCENT_MATERIAL
accent material
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE_HEIGHT
base height
1895.000
BASE_MODEL
base_model
BME1200-A
CATEGORY
category
COST
cost
0
COUNTER_LIP_DEPTH
counter lip depth
50
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
845
DEPTHBASE
depthbase
795
DESCRIPTION
description
Vertical, 2 door High Performance, energy efficient GDM Chiller with Integral, Bottom refrigeration services
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
1545.000
DOOR_RADIUS
door radius
90
DOOR_WIDTH
door width
640
ELECTRICAL_AMPERE
electrical_ampere
0
ELECTRICAL_FREQUENCY
electrical_frequency
50
ELECTRICAL_POWER
electrical_power
0
ELECTRICAL_VOLT
electrical_volt
240
FAMILY_NAME
family name
FRONT_PANEL_HEIGHT
front panel height
1930
GLASS_MATERIAL
glass material
GROUND_CLEARANCE
ground clearance
100
GROUND_CLEARANCE_ADJUSTED
ground clearance adjusted
100
HANDLE_DEPTH
handle depth
50
HEAT_LOAD
heat_load
HEIGHT
height
1995.000
HOST
host
0
KEYNOTE
keynote
LEV1
lev1
1M
LEV1DESC
lev1desc
BME ActiveCore Series
LEV2
lev2
2G
LEV2DESC
lev2desc
Vectical, 2 door
LEV3
lev3
3A
LEV3DESC
lev3desc
Chiller
LEV4
lev4
4H
LEV4DESC
lev4desc
Integral, bottom
LIGHT_DISPLAY
light display
0
LIGHT_OFFSET
light offset
200
MAIN_UNIT_HEIGHT
main unit height
1520.000
MANUFACTURER
manufacturer
Skope Ltd.
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
BME1200-A
MPES_TEC
mpes_tec
4.55
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCER
producer
SKOPE
REAR_OFFSET
rear offset
50
REFRIGERANT
refrigerant
R134a
REFRIGERATION_DOOR_HEIGHT
refrigeration door height
350
REFRIGERATION_UNIT_DEPTH
refrigeration unit depth
695
REFRIGERATION_IN_POWER
refrigeration_in_power
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHORT_DESCRIPTION
short description
Vertical, 2 door High Performance, energy efficient GDM Chiller with Integral, Bottom refrigeration services
SUPPLIER
supplier
SKOPE
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLUME
volume
1079
WEIGHT
weight
245
WIDTH
width
1280
WORK_PLANE_BASED
work plane-based
0
NAME
name
SKB1200-A
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D