User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Simply Stainless
Description
Simply Stainless_Solid Wall Shelf_10_series
Bill of material
Simply Stainless_Solid Wall Shelf_10_series
ORDERNO
Simply Stainless_Solid Wall Shelf_10_series
ASSEMBLY_CODE
assembly code
CATEGORY
category
CENTER_BRACE
center brace
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Stainless Steel for Food Service Application
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
KEYNOTE
keynote
LENGTH
length
2400
MANUFACTURER
manufacturer
Simply Stainless
MASSUNIT
massunit
1
MID_BRACE
mid brace
1
MODEL
model
10-2400
OMNICLASS_NUMBER
omniclass number
23.21.21.00
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Stainless Steel Fabrication
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.simplystainless.com/
WIDTH
width
300
NAME
name
Simply Stainless_Solid Wall Shelf_10_series
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D