User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Simply Stainless
Description
Simply Stainless_Sink Bench with Splash Back_05-6-1200_series
Bill of material
Simply Stainless_Sink Bench with Splash Back_05-6-1200_series
ORDERNO
Simply Stainless_Sink Bench with Splash Back_05-6-1200_series
ADJ_FEET
adj.feet
50
ASSEMBLY_CODE
assembly code
CATEGORY
category
CENTER_FEET
center feet
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Stainless Steel for Food Service Application
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
900
HOST
host
5
KEYNOTE
keynote
LENGTH
length
1200
MANUFACTURER
manufacturer
Simply Stainless
MASSUNIT
massunit
1
MODEL
model
05-6-1200R
OMNICLASS_NUMBER
omniclass number
23.21.21.00
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POT_RAIL_HEIGHT
pot rail height
400
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SINK_DISTANCE
sink distance
645
SINK_LENGTH
sink length
450.000
SINK_SIZE
sink size
STAINLESS_STEEL_NO_4_FINISH
stainless steel no.4 finish
TYPE_COMMENTS
type comments
Stainless Steel Fabrication
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.simplystainless.com/
WIDTH
width
600
NAME
name
Simply Stainless_Sink Bench with Splash Back_05-6-1200_series
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D