User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Simply Stainless
Description
Simply Stainless_Double Bowl Dishwash Entry-09-7R
Bill of material
Simply Stainless_Double Bowl Dishwash Entry-09-7R
ORDERNO
Simply Stainless_Double Bowl Dishwash Entry-09-7R
ADJ_FEET
adj.feet
50
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Stainless Steel for Food Services
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
900
HOST
host
5
KEYNOTE
keynote
LENGTH
length
1650
MANUFACTURER
manufacturer
Simply Stainless
MASSUNIT
massunit
1
MODEL
model
09-7-1650-DB-R
OMNICLASS_NUMBER
omniclass number
23.21.21.00
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SINK_DISTANCE
sink distance
175
SINK_GAP
sink gap
50.000
STAINLESS_STEEL_NO_4_FINISH
stainless steel no.4 finish
TYPE_COMMENTS
type comments
Stainless Steel Fabrication
TYPE_IMAGE
type image
TYPE_NAME
type name
UNDERSHELF_HEIGHT
undershelf height
220
URL
url
http://www.simplystainless.com/
WIDTH
width
700
NAME
name
Simply Stainless_Double Bowl Dishwash Entry-09-7R
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D