Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BaseCam Electronics
Description
SimpleBGC 32-bit Extended3-axis stabilization controller
Bill of material
Extended36
ORDERNO
Extended36
VAR3V_OUTPUT_CURRENT
3v output current
150 mA
VAR5V_OUTPUT_CURRENT_TO_POWER_EXTERNAL_DEVICES
5v output current to power external devices
up to 1 A
DIAMETER_OF_THE_MOUNTING_HOLES
diameter of the mounting holes
3 mm
MAXIMUM_MOTOR_CURRENT
maximum motor current
1,5 A
POWER_SUPPLY_VOLTAGE
power supply voltage
8-26 V (3s-6s LiPo)
NAME
name
Extended36
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D