Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BaseCam Electronics
Description
SimpleBGC 32-bit CAN_MCU3-axis stabilization controller
Bill of material
can_mcu_109_20cad
ORDERNO
can_mcu_109_20cad
VAR3_3V_OUTPUT_CURRENT
3.3v output current
up to 1 A
VAR5V_OUTPUT_CURRENT
5v output current
up to 1 A
POWER_SUPPLY_VOLTAGE
power supply voltage
8–26 V (3s-6s LiPo)
POWER_SWITCH_CONTINUOUS_CURRENT
power switch continuous current
30 A
POWER_SWITCH_OVERCURRENT_PROTECTION
power switch overcurrent protection
0 — 40 A adjustable
NAME
name
can_mcu_109_20cad
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D