Catalog navigation
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
Silo Mini
Bill of material
58761
ORDERNO
58761
u
APPARENT_LOAD
apparent load
21
ASSEMBLY_CODE
assembly code
D5020230
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_RENDERING_INDEX
color rendering index
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESIGN_OPTION
design option
-1
DIAMETER
diameter
86
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
V59
LAMP
lamp
LED
LENGTH
length
119.963791832777
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
LOUVRE
louvre
MANUFACTURER
manufacturer
Fagerhult
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_FILE_NOTE
photometric file note
The .IES files provided are sample files based on a few standard configurations. Not all photometric configurations are available. The actual data and values will vary depending on lens, color temperature and other options. Please contact manufacturer for more defined photometric data.
PHOTOMETRIC_WEB_FILE
photometric web file
GENERIC - Please download and link the .IES file that best matches your fixture specification
ROOM_CALCULATION_POINT
room calculation point
0
ROTATE_BODY
rotate body
90
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-45
TILT_HEAD
tilt head
45
TILT_IES
tilt ies
-45
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPEID
typeid
EA2xx-i
URL
url
www.fagerhult.com
VOLTAGE
voltage
230
WATTAGE_COMMENTS
wattage comments
WIDTH
width
85.3733101117843
BEAM_ANGLE___
beam angle, °
19
u
CCT__K
cct, k
3000
u
COLOUR
colour
Black
u
CRI
cri
90
EFFECT__W
effect, w
27
HEIGHT__MM
height, mm
267
IP_RATING
ip rating
20
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
50 000 10
LENGTH__MM
length, mm
100
LIGHT_DISTRIBUTION
light distribution
Narrow Beam
u
LMW
lmw
114
u
LUMEN_MAINTENANCE_100_000_H
lumen maintenance 100 000 h
L92
LUMEN_MAINTENANCE_35_000_H
lumen maintenance 35 000 h
L96
LUMEN_MAINTENANCE_50_000_H
lumen maintenance 50 000 h
L95
LUMEN_MAINTENANCE_75_000_H
lumen maintenance 75 000 h
L93
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
0.95
LUMEN_MAINTENANCE_L80_B50__H
lumen maintenance l80 b50, h
100 000
LUMEN_OUTPUT
lumen output
3068
u
MAX__AMBIENT_TEMPERATURE___C
max. ambient temperature, °c
25
MIN__AMBIENT_TEMPERATURE___C
min. ambient temperature, °c
-25
POWER_FACTOR__100__
power factor, 100 %
0.96
PROTECTION_CLASS
protection class
1
THD___
thd, %
12
TILT___
tilt, °
90
TURN___
turn, °
350
WEIGHT__KG
weight, kg
0.76
WIDTH__MM
width, mm
80
NAME
name
58761
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D