User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Dolphin Solutions
Description
Showers
Bill of material
Dolphin Shower Head Wall Mounted Rear Inlet
ORDERNO
Dolphin Shower Head Wall Mounted Rear Inlet
u
ADDRESS
address
Southpoint, Compass Park, Bodiam, Robertsbridge, TN32 5BS
u
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2010900
u
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Shower head wall mounted - rear inlet
u
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FAX_NO_
fax no.
+44 (0) 1424 205200
u
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Dolphin Solutions Limited
u
MASSUNIT
massunit
1
MAXIMUM_WATER_TEMPERATURE
maximum water temperature
u
MODEL
model
DB1031
u
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_SOURCE
power source
u
PRESSURE
pressure
u
PRODUCT_DATA
product data
WRAS Approved product. High quality chrome plated solid brass construction. Vandal resistant. Standard 1/2" Rear inlet. Anti-ligature. 9 L/M flow restrictor offering excellent water saving especially when used in conjunction with Dolphin Blue infrared and Piezo Shower Controls. Also available with 7 and 6 L/M flow restrictors to special order. Ideal for public shower facilities, including: prisons, sport facilities, swimming pools, hospitals and schools. For bottom inlet version of this product see DB1032. Easy clean nozzles - lime deposits can be rubbed off easily due to soft silicone nozzles.
u
PRODUCT_PAGE_LINK
product page link
www.dolphinsolutions.co.uk/product/shower-heads-wall-mounted-rear-inlet/
u
PROJECTION
projection
77mm
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEL_NO_
tel no.
+44 (0) 1424 202224
u
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.dolphinsolutions.co.uk
WARRANTY
warranty
u
WIDTH
width
u
WORK_PLANE_BASED
work plane-based
0
NAME
name
Dolphin Shower Head Wall Mounted Rear Inlet
u
DIAMETER
diameter
62mm
u
WRAS_APPROVED
wras approved
1
u
HEIGHT
height
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D