User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Gustavsberg
VARIANTNAME
1000x1000 mm, Chromed Profiles
u
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GBNC
VARPRODUCTGROUP
Product group
Shower wall
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
Showers
VARWASTECONNECTION
Waste Connection
1
VARMATERIALMAIN
Material main
Glass
VARMATERIALSECONDARY
Material secondary
Aluminium
VARWIDTH
Width
1000
VARLENGTH
Length
1000
VARHEIGHT
Height
1950
VAREANCODE
EAN code
https://4047289532620
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/NC_manual.pdf
VARPRODUCTGUID
Product Guid
05e28ea0-1e6c-4715-bc81-b89bc150f00f
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
NC100G chromed profiles
u
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/showers.html?tx_mmpdb_pi1[article_number]=NCA&tx_mmpdb_pi1[via]=8a&tx_mmpdb_pi1[detail]=UDW9080NAU120LW-61&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=9c7dbde0fd6dd763c8fbb945b07fca04
VARMODEL
Model
NC100G
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/NC_manual.pdf
VARDESCRIPTION
Description
NC100 sliding door, square, corner mounting
VARCODEVVSDNK
Code VVS DNK
674485264
u
VARCODERSKSWE
Code RSK SWE
7394623
u
VARCODENRFNOR
Code NRF NOR
6301585
u
VARCODELVIFIN
Code LVI FIN
5853145
u
VARCODEEAN
Code EAN
-
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010700
VARARTICLENUMBER
Article Number
UDW1010NAU120W-61
u
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D