Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Horton Automatics
Description
Series_8300_Security_Window_Service_Horton_Automatics_Interlocking_Single_Slide_Projected
Bill of material
50 1/4" x 45 5/8"
IDENT
50 1/4" x 45 5/8"
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
APPEAR_IN_SCHEDULE
appear in schedule
1
ASSEMBLY_CODE
assembly code
B2020100
CATEGORY
category
CENTER_PANEL_WIDTH
center panel width
10
CONSTRUCTION_TYPE
construction type
COPYRIGHT__
copyright ©
Horton Automatics © 2013
COST
cost
0
CTRL_FIXED_PANEL_WIDTH
ctrl fixed panel width
24.750
CTRL_HEIGHT
ctrl height
45.625
CTRL_INSET
ctrl inset
0
CTRL_OFFSET
ctrl offset
12.000
CTRL_PERCENT_OPEN
ctrl percent open
50
CTRL_WIDTH
ctrl width
50.250
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
36.000
DESCRIPTION
description
Interlocking Single Slide, Projected
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_DEPTH
frame depth
16.000
FRAME_HEAD_WIDTH
frame head width
6.000
FRAME_INSET
frame inset
-12.000
FRAME_MATERIAL
frame material
FRAME_WIDTH
frame width
2.000
GLASS_THICKNESS
glass thickness
1.000
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
45.625
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Horton Automatics
MASSUNIT
massunit
1
MODEL
model
Series 8300 Security
OMNICLASS_NUMBER
omniclass number
23.30.20.17.14.14
OMNICLASS_TITLE
omniclass title
Horizontal Sliding Windows
OPERATION
operation
OPERATOR_SLIDE_INDICATOR
operator slide indicator
1
PANEL_GLAZING_MATERIAL
panel glazing material
PANEL_HEIGHT
panel height
32.125
PANEL_MATERIAL
panel material
PANEL_OPEN_PERCENT
panel open percent
12.250
PANEL_THICKNESS
panel thickness
2.000
PANEL_WIDTH
panel width
25.750
PERCENT_OPEN
percent open
50
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.hortondoors.com/HandDesignationDocs/D2-03.pdf
PRODUCT_PAGE_URL
product page url
http://www.hortondoors.com/products/products-windows/Pages/security.aspx
PRODUCT_SPECIFICATION_LINK
product specification link
http://www.hortondoors.com/SpecificationsWordDocs/CatSpec-8000.doc
PROJECTED_GLASS_PANEL_THICKNESS
projected glass panel thickness
0.250
PROJECTED_PANEL_HEIGHT
projected panel height
38.125
PROJECTED_PANEL_WIDTH
projected panel width
8.000
RAIL_BOTTOM
rail bottom
4.000
RAIL_HEAD
rail head
2.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
45.875
ROUGH_WIDTH
rough width
50.750
SHARED
shared
0
SILL_WIDTH
sill width
0.500
SLIDING_PANEL_HEIGHT
sliding panel height
38.125
SLIDING_PANEL_WIDTH
sliding panel width
22.500
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STILE_LEFT
stile left
2.000
STILE_RIGHT
stile right
2.000
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
2.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.hortondoors.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_THICKNESS
wall thickness
4.000
WIDTH
width
50.250
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D