Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Horton Automatics
Description
Series_8200_Window_Service_Horton_Automatics_Biparting_Automatic_Projected_O-X-X-O
Bill of material
53 1/2" x 48 3/4"
IDENT
53 1/2" x 48 3/4"
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
APPEAR_IN_SCHEDULE
appear in schedule
1
ASSEMBLY_CODE
assembly code
B2020100
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COPYRIGHT__
copyright ©
Horton Automatics © 2013
COST
cost
0
CTRL_FIXED_PANEL_WIDTH
ctrl fixed panel width
13.250
CTRL_HEIGHT
ctrl height
84.000
CTRL_INSET
ctrl inset
0
CTRL_OFFSET
ctrl offset
12.000
CTRL_PERCENT_OPEN
ctrl percent open
50
CTRL_WIDTH
ctrl width
84.000
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
36.000
DESCRIPTION
description
Biparting O-X-X-O Projected
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIXED_STILE_LEFT
fixed stile left
0.375
FRAME_DEPTH
frame depth
16.000
FRAME_HEAD_WIDTH
frame head width
6.000
FRAME_INSET
frame inset
-12.000
FRAME_MATERIAL
frame material
FRAME_WIDTH
frame width
2.000
GLASS_THICKNESS
glass thickness
0.250
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
48.750
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Horton Automatics
MASSUNIT
massunit
1
MODEL
model
Series 8200TS Automatic
OMNICLASS_NUMBER
omniclass number
23.30.20.17.14.14
OMNICLASS_TITLE
omniclass title
Horizontal Sliding Windows
OPERATION
operation
OPERATOR_SLIDE_INDICATOR
operator slide indicator
1
PANEL_GLAZING_MATERIAL
panel glazing material
PANEL_HEIGHT
panel height
22.500
PANEL_MATERIAL
panel material
PANEL_OPEN_PERCENT
panel open percent
17.750
PANEL_THICKNESS
panel thickness
2.000
PANEL_WIDTH
panel width
14.250
PERCENT_OPEN
percent open
50
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.hortondoors.com/HandDesignationDocs/D2-02.pdf
PRODUCT_PAGE_URL
product page url
http://www.hortondoors.com/products/products-windows/Pages/standard.aspx
PRODUCT_SPECIFICATION_LINK
product specification link
http://www.hortondoors.com/SpecificationsWordDocs/CatSpec-8000.doc
PROJECTED_PANEL_HEIGHT
projected panel height
25.500
PROJECTED_PANEL_WIDTH
projected panel width
10
PROJECTED_STILE_LEFT
projected stile left
0.375
PROJECTED_STILE_RIGHT
projected stile right
0.375
RAIL_BOTTOM
rail bottom
2.000
RAIL_HEAD
rail head
2.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
84.250
ROUGH_WIDTH
rough width
84.500
SHARED
shared
0
SILL_WIDTH
sill width
0.500
SLIDING_PANEL_WIDTH
sliding panel width
12.500
SLIDING_RAIL_BOTTOM
sliding rail bottom
4.000
SLIDING_RAIL_HEAD
sliding rail head
4.000
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STILE_LEFT
stile left
2.000
STILE_RIGHT
stile right
2.000
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
2.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.hortondoors.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_THICKNESS
wall thickness
16
WIDTH
width
53.500
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D