Catalog navigation
CAD model selection
Selectable products: 6 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Horton Automatics
Description
Series_8100_Window_Service_Horton_Automatics_Single_Slide_Automatic_X-O
Bill of material
48" x 48"
IDENT
48" x 48"
u
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
APPEAR_IN_SCHEDULE
appear in schedule
1
ASSEMBLY_CODE
assembly code
B2020100
CATEGORY
category
CLEAR_OPENING_HEIGHT
clear opening height
0
CONSTRUCTION_TYPE
construction type
COPYRIGHT__
copyright ©
Horton Automatics © 2013
COST
cost
0
CTRL_FIXED_PANEL_WIDTH
ctrl fixed panel width
25.000
CTRL_HEIGHT
ctrl height
48.000
u
CTRL_INSET
ctrl inset
0
CTRL_OFFSET
ctrl offset
0
CTRL_OPENING_WIDTH
ctrl opening width
18.500
u
CTRL_PERCENT_OPEN
ctrl percent open
50
CTRL_WIDTH
ctrl width
48.000
u
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
36.000
DESCRIPTION
description
Single Slide X-O or O-X, Flush Mount
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_DEPTH
frame depth
4.000
FRAME_HEAD_WIDTH
frame head width
6.000
FRAME_INSET
frame inset
0
FRAME_MATERIAL
frame material
FRAME_WIDTH
frame width
1.750
GLASS_THICKNESS
glass thickness
1.000
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
48.000
u
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Horton Automatics
MASSUNIT
massunit
1
MODEL
model
Series 8100 Automatic
OMNICLASS_NUMBER
omniclass number
23.30.20.17.14.14
OMNICLASS_TITLE
omniclass title
Horizontal Sliding Windows
OPERATION
operation
OPERATOR_SLIDE_INDICATOR
operator slide indicator
1
PANEL_GLAZING_MATERIAL
panel glazing material
PANEL_HEIGHT
panel height
41.500
u
PANEL_MATERIAL
panel material
PANEL_OPEN_PERCENT
panel open percent
30.250
u
PANEL_THICKNESS
panel thickness
2.000
PANEL_WIDTH
panel width
26.000
PERCENT_OPEN
percent open
50
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.hortondoors.com/HandDesignationDocs/D2-00.pdf
PRODUCT_PAGE_URL
product page url
http://www.hortondoors.com/products/products-windows/Pages/standard.aspx
PRODUCT_SPECIFICATION_LINK
product specification link
http://www.hortondoors.com/SpecificationsWordDocs/CatSpec-8000.doc
RAIL_BOTTOM
rail bottom
4.000
RAIL_HEAD
rail head
2.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
48.250
u
ROUGH_WIDTH
rough width
48.500
u
SHARED
shared
0
SILL_WIDTH
sill width
0.500
SLIDING_PANEL_WIDTH
sliding panel width
21.000
u
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STILE_LEFT
stile left
2.000
STILE_RIGHT
stile right
2.000
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
2.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.hortondoors.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_THICKNESS
wall thickness
8.000
WIDTH
width
48.000
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D