Catalog navigation
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Horton Automatics
Description
Series_2000_Sliding_Door_Horton_Automatics_Profiler_Elite_Belt_Drive_OX-O
Bill of material
12' - 0" x 7' - 6"
IDENT
12' - 0" x 7' - 6"
u
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
APPEAR_IN_SCHEDULE
appear in schedule
1
ASSEMBLY_CODE
assembly code
C1020310
CATEGORY
category
CONSTRUCTION_TYPE
construction type
1
u
COPYRIGHT__
copyright ©
Horton Automatics © 2013
COST
cost
0
CTRL_FIXED_ADJACENT_SIDELITE
ctrl fixed adjacent sidelite
3.854
u
CTRL_FIXED_OPENING_WIDTH
ctrl fixed opening width
3.917
u
CTRL_HEIGHT
ctrl height
7.500
CTRL_WIDTH
ctrl width
12.000
u
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Single Slide with Adjacent Sidelite O//X-O
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_DEPTH
frame depth
0.333
FRAME_HEAD_DEPTH
frame head depth
0.333
FRAME_HEAD_WIDTH
frame head width
0.500
FRAME_MATERIAL
frame material
FUNCTION
function
0
GLASS_THICKNESS
glass thickness
0.021
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7.500
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Horton Automatics
MASSUNIT
massunit
1
MODEL
model
Profiler Series 2000B Elite Belt Drive
OMNICLASS_NUMBER
omniclass number
23.30.10.17.11
OMNICLASS_TITLE
omniclass title
Sliding Doors
OPERATION
operation
OPERATOR_SLIDE_INDICATOR
operator slide indicator
1
PANEL_GLAZING_MATERIAL
panel glazing material
PANEL_HEIGHT
panel height
7
PANEL_MATERIAL
panel material
PANEL_OPEN_PERCENT
panel open percent
5.750
u
PANEL_WIDTH
panel width
4.000
u
PERCENT_OPEN
percent open
50
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.hortondoors.com/HandDesignationDocs/A1-5.pdf
PRODUCT_PAGE_URL
product page url
http://www.hortondoors.com/products/Product-Sliding-Doors/Pages/PStandardSlidingBelt.aspx
PRODUCT_SPECIFICATION_LINK
product specification link
http://www.hortondoors.com/SpecificationsPDFDocs/Spec2000B_A6-7.pdf
RAIL_BOTTOM
rail bottom
0.333
RAIL_HEAD
rail head
0.188
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
7.521
ROUGH_WIDTH
rough width
12.042
u
SHARED
shared
0
SLIDE_OPENING_WIDTH
slide opening width
3.500
u
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STILE_LEFT
stile left
0.208
STILE_RIGHT
stile right
0.208
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.167
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hortondoors.com/Pages/Welcome.aspx
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_THICKNESS
wall thickness
0.917
WIDTH
width
12.000
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D