Catalog navigation
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Corian Design
Description
Serenity 7510 Basin
Bill of material
7520
ORDERNO
7520
u
VAR7510
7510
0
u
VAR7520_7530
7520_7530
1
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
http://www.dupont.co.uk/content/dam/assets/products-and-services/construction-materials/surface-design-materials/brands/corian-solid-surfaces/documentation/DuPont-Corian-Specdata.pdf
u
ASSETIDENTIFIER
assetidentifier
n/a
u
ASSETTYPE
assettype
Fixed
u
AUTHOR
author
NBS
u
BARCODE
barcode
n/a
u
BASINLENGTH
basinlength
520
u
BASINMOUNTOFFSET
basinmountoffset
0
BASINMOUNTOFFSET02
basinmountoffset02
0
BASINWIDTH
basinwidth
370
u
BOTTOMCORNERRADIUS
bottomcornerradius
50
u
CATEGORY
category
Pr_40_20_96_18 : Integrated wash basins
u
CODEPERFORMANCE
codeperformance
n/a
u
COLOR
color
Designer White, Glacier white
u
CONSTITUENTS
constituents
n/a
u
COST
cost
0
COUNTERTHICKNESS
counterthickness
40
COUNTERVOIDLENGTH
countervoidlength
495
u
COUNTERVOIDWIDTH
countervoidwidth
345
u
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DECLARATIONOFPERFORMANCE
declarationofperformance
CL 25 - EN 14688:2006
u
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Corian(R) Solid surface material square symmetrical basin. Corian(R) is a flexible composite material manufactured from natural minerals and acrylic resin. Designed to be seamlessly integrated into a Corian(R) surface.
u
DESIGN_OPTION
design option
-1
DRAINSIZE
drainsize
47.00000007144
u
DURATIONUNIT
durationunit
40 years plus
u
EXPECTEDLIFE
expectedlife
40 years plus
u
FEATURES
features
Designed to be integrated into a Corian(R) worksurface. Available in the full colour range as standard or bespoke colours. Hygienic, easy to clean and maintain. Inconspicuous joints.
u
FINISH
finish
Semi-gloss
u
FORM
form
Inset & Integrated into surface or mounted under surface (undermount)
u
GRADE
grade
n/a
u
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcSanitaryTerminalType
u
IFCEXPORTTYPE
ifcexporttype
WASHHANDBASIN
u
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
u
INTEGRALACCESSORIES
integralaccessories
Includes overflow piece & 25mm diameter overflow elbow
u
INTERNALDEPTH
internaldepth
120
u
INTERNALLENGTH
internallength
370
u
INTERNALWIDTH
internalwidth
370
u
MANUFACTURERNAME
manufacturername
DuPont Corian
u
MANUFACTURERURL
manufacturerurl
www.dupont.co.uk
u
MASKINGREGION_7510
maskingregion_7510
0
u
MASKINGREGION_7510_OFFSET
maskingregion_7510_offset
0
MASKINGREGION_7520
maskingregion_7520
1
u
MASKINGREGION_7520_OFFSET
maskingregion_7520_offset
0
MASKINGREGION_7530
maskingregion_7530
0
u
MASKINGREGION_7530_OFFSET
maskingregion_7530_offset
0
MASSUNIT
massunit
1
MATERIAL
material
DuPont™ Corian® solid surface material (natural minerals & acrylic resin composite)
u
MODELNUMBER
modelnumber
Serenity 7510
u
MODELREFERENCE
modelreference
Serenity 7510
u
NAME
name
Serenity 7510 Basin
u
NBSDESCRIPTION
nbsdescription
Sinks
u
NBSNOTE
nbsnote
n/a
u
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
u
NBSREFERENCE
nbsreference
45-35-70/360
u
NBSTYPEID
nbstypeid
n/a
u
NOMINALDEPTH
nominaldepth
167.00000025384
u
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
420.0000006384
u
NOMINALWIDTH
nominalwidth
420.0000006384
u
PART_TYPE
part type
0
PERIMETERVISABILITY
perimetervisability
0
PRODUCTINFORMATION
productinformation
www.dupont.co.uk/content/dam/dupont/products-and-services/construction-materials/surface-design-materials/documents/DuPont_Corian_Kitchen_and_Bathroom_Product_catalogue.pdf
u
REPLACEMENTCOST
replacementcost
Repairable
u
REVISION
revision
n/a
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
u
SHAPE
shape
Square
u
SHARED
shared
0
SINKMOUNTING
sinkmounting
Integrated into worksurface or mounted under worksurface (undermount)
u
SINKOFFSET
sinkoffset
0
SINKTYPE
sinktype
Hand Rinse. Tailormade & bespoke options available. Suitable for dental/hospital environments.
u
SIZE
size
420 x 420 x 167 mm
u
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
ISO 14001. Zero landfill at manufacturing site. Greenguard certified. Repairable nature makes lifetime performance 40 years plus.
u
TAGNUMBER
tagnumber
n/a
u
TOPCORNERRADIUS
topcornerradius
60
u
UNICLASS2
uniclass2
45-31-79/418
u
UNICLASS2015DESCRIPTION
uniclass2015description
Counter top wash basins
u
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_20_96_18
u
UNICLASS2015VERSION
uniclass2015version
Products v1.1
u
VENT_CONNECTION
vent connection
0
VERSION
version
1
u
WARRANTYDESCRIPTION
warrantydescription
10 year material warranty from DuPont(TM)
u
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
u
WARRANTYDURATIONPARTS
warrantydurationparts
10 years
u
WARRANTYDURATIONUNIT
warrantydurationunit
year
u
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
u
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
u
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
u
WASTE_CONNECTION
waste connection
0
WASTEOUTLETDIAMETER
wasteoutletdiameter
47.00000007144
u
WATERSUPPLYOVERFLOWANDWASTEHOLESOVERFLOW
watersupplyoverflowandwasteholesoverflow
Round overflow hole with cover
u
WATERSUPPLYOVERFLOWANDWASTEHOLESWASTE
watersupplyoverflowandwasteholeswaste
No tapholes
u
WATERSUPPLYOVERFLOWANDWASTEHOLESWATERSUPPLY
watersupplyoverflowandwasteholeswatersupply
Round base, waste outlet with drain cover
u
WEIGHT
weight
n/a
u
WFU
wfu
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D