User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Zenith Interiors
Description
Senator_Trillipse
Bill of material
T104
IDENT
T104
u
VAR04_CSI
04 csi
12 51 00
VAR2_5__CASTERS
2.5" casters
0
VAR95_CSI
95 csi
12510
ADVANCED_SYNC_TILT_WITH_MULTI_POSITION_BACK
advanced sync tilt with multi position back
0
AIRFLOW_BACK_MESH
airflow back mesh
1
ALWAYS_VERTICAL
always vertical
1
ARMS_HEIGHT
arms height
2.2333984375
ASSEMBLY_CODE
assembly code
E2020200
BACK
back
BASE
base
BASE_OR_FRAME
base or frame
Trilliptical Steel frame in Black EPPC
BASE_TYPE
base type
4 leg frame
BLACK_COMPONENTS
black components
1
BLACK_GAS_LIFT
black gas lift
0
BLACK_GRP_BASE
black grp base
0
BLACK_PLASTIC_BACK_MEMBRANE
black plastic back membrane
1
CATEGORY
category
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
No arms, Plastic back, Upholstered seat, Stackable
u
DESIGN_OPTION
design option
-1
DETACHABLE_WRITING_TABLE
detachable writing table
1
FAMILY_NAME
family name
HEIGHT_ADJUSTABLE_ARMS
height adjustable arms
0
HEIGHT_ADJUSTABLE_ARMS_WITH_MULTI_FUNTCTION_PAD
height adjustable arms with multi funtction pad
0
HOST
host
0
KEYNOTE
keynote
LUMBAR_ADJUSTMENT
lumbar adjustment
0
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
T104
u
NEGATIVE_SEAT_TILT
negative seat tilt
0
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OPTIONAL_FEATURE_NOTES
optional feature notes
Trilliptical Steel frame in Silver EPPC and Polished Chrome, Plastic back in Light Gray, Dark Gray, Translucent Orange, Blue, Green & White
u
OVERALL_DEPTH
overall depth
1.83854166666667
u
OVERALL_HEIGHT
overall height
2.75
OVERALL_WIDTH
overall width
1.76822916666667
u
PEDESTAL_BASE
pedestal base
NO
POLISHED_ALUMINUM_ARM_CARRIER
polished aluminum arm carrier
0
POLISHED_ALUMINUM_BASE
polished aluminum base
0
PRODUCT_LINE
product line
Trillipse 4 Leg
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_DEPTH
seat depth
1.6416015625
SEAT_DEPTH_ADJUSTMENT
seat depth adjustment
0
SEAT_HEIGHT
seat height
1.5
SEAT_OR_BASE
seat or base
SEAT_WIDTH
seat width
1.41666666666667
SHARED
shared
0
SLIMLINE_UPHOLSTERY
slimline upholstery
0
STACKS
stacks
1
SUBCATEGORY
subcategory
Multi-Purpose Line
SWAGED_TUBULAR_STEEL_LEGS
swaged tubular steel legs
YES
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERED_BACK
upholstered back
NO
u
UPHOLSTERED_SEAT
upholstered seat
YES
WEIGHT
weight
19
WORK_PLANE_BASED
work plane-based
0
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D