User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Steel-Line Garage Doors
Description
Sectional Garage Door - Glacier Profile
Bill of material
Sectional Garage Door - Glacier Profile
ORDERNO
Sectional Garage Door - Glacier Profile
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
CATEGORY
category
CEILINGHEIGHT
ceilingheight
2700
CEILINGJOIST
ceilingjoist
100
CHAMFERDEPTH
chamferdepth
20
CHAMFERWIDTH
chamferwidth
60.000
CLEARANCE
clearance
360.000
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOORFRAMEMATERIAL_ANZRS
doorframematerial_anzrs
DOORPANELMATERIAL_ANZRS
doorpanelmaterial_anzrs
DOORTHICK
doorthick
30.000
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
1
HEADOFFSET
headoffset
30.000
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
2450
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Steel-Line Garage Doors
MASSUNIT
massunit
1
MODEL
model
Glacier
NUM_PANELSHOR
num_panelshor
8
NUMSECTIONPANELS
numsectionpanels
5
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATION
operation
PANELHEIGHT
panelheight
300
PANELOFFSET
paneloffset
0
PANELOFFSETHOR
paneloffsethor
200
PANELTYPE
paneltype
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SECTIONPANELHEIGHT
sectionpanelheight
490
SECTIONPANELTRACKOFFSET
sectionpaneltrackoffset
30.000
SECTIONPANELWIDTH
sectionpanelwidth
5110
SHARED
shared
0
SIDEOFFSET
sideoffset
230.000
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
20
TRACKDEPTH
trackdepth
30.000
TRACKWIDTH
trackwidth
50
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.steel-line.com.au
VEEOFFSET
veeoffset
5
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
VOIDSTART
voidstart
10.000
WALL_CLOSURE
wall closure
3
WIDTH
width
5050
NAME
name
Sectional Garage Door - Glacier Profile
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D