Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 22
HELP_VARIABLE
Company
Crestline
Description
Seating
Bill of material
Dunas XS
ORDERNO
Dunas XS
u
ALWAYS_VERTICAL
always vertical
1
ARMRESTMATERIAL
armrestmaterial
ASSEMBLY_CODE
assembly code
AUTHOR
author
Crestline Furniture Systems Ltd
AUTHOR_URL
author url
crestline.co.nz
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2016
BACKMESHMATERIAL
backmeshmaterial
BASEASSEMBLYMATERIAL
baseassemblymaterial
BASEMATERIAL
basematerial
CASTERSMATERIAL
castersmaterial
CATEGORY
category
COPYRIGHT__
copyright ©
© 2019 CRESTLINE
u
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAMEMATERIAL
framematerial
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_INFORMATION
product information
http://crestline.co.nz/products/dunas-xs/
u
ROOM_CALCULATION_POINT
room calculation point
0
SEATMATERIAL
seatmaterial
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WORK_PLANE_BASED
work plane-based
0
NAME
name
Dunas XS
u
VAR450H
450h
0
u
VAR650H
650h
0
u
VAR750H
750h
0
u
FRAME
frame
TOP
top
LENGTH
length
0
u
WIDTH
width
0
u
BACKRESTMATERIAL
backrestmaterial
DOUBLEDINERSIDEBYSIDE
doubledinersidebyside
0
u
DOUBLESEATERLOUNGE
doubleseaterlounge
0
u
ENTREELOUNGESAT
entreeloungesat
0
u
ENTREETASK
entreetask
0
u
ESPRESSOLOUNGE
espressolounge
0
u
ESPRESSOLOUNGEFLIP
espressoloungeflip
0
u
ESPRESSOLOUNGESIDEBYSIDE
espressoloungesidebyside
0
u
EXTERIORWALLMATERIAL
exteriorwallmaterial
FOOTRESTMATERIAL
footrestmaterial
HINGEMATERIAL
hingematerial
INTERIORWALLMATERIAL
interiorwallmaterial
PERSONALLOUNGEFLIP
personalloungeflip
0
u
PERSONALLOUNGESIDEBYSIDE
personalloungesidebyside
0
u
QUADPOD
quadpod
0
u
RECIPEBANQUETPLUS
recipebanquetplus
0
u
RECIPEDEGUSTATIONLOUNGE
recipedegustationlounge
0
u
RECIPEDEGUSTATIONTASK
recipedegustationtask
0
u
RECIPEDINERFOR2
recipedinerfor2
0
u
RECIPEDINERFOR4
recipedinerfor4
0
u
RECIPEDINERFOR4PLUS
recipedinerfor4plus
0
u
RECIPEPETITFOUR
recipepetitfour
0
u
RECIPEPICNICBENCH
recipepicnicbench
0
u
RECIPEPICNICTABLE
recipepicnictable
0
u
RECIPESLICE
recipeslice
0
u
RECIPETABLEFORONE
recipetableforone
0
u
SINGLESEATERLOUNGE
singleseaterlounge
0
u
TABLEFORTWO
tablefortwo
0
u
TABLETOPMATERIAL
tabletopmaterial
TRIPLEDINERSIDEBYSIDE
tripledinersidebyside
0
u
VAR2SEATER
2seater
0
u
CUSHIONMATERIAL
cushionmaterial
LEGCAPSMATERIAL
legcapsmaterial
SHELLMATERIAL
shellmaterial
SINGLESEATER
singleseater
0
u
BASE
base
0
u
COLLABORATIVETABLE
collaborativetable
0
u
HALFSEAT
halfseat
0
u
HALFTABLETOP
halftabletop
0
u
HIGHBACKSEAT
highbackseat
0
u
INTERMEDIATEARM
intermediatearm
0
u
LENGTHBASE
lengthbase
0.000
u
LOWBACKLEFTCORNERSEAT
lowbackleftcornerseat
0
u
LOWBACKRIGHTCORNERSEAT
lowbackrightcornerseat
0
u
LOWBACKSEAT
lowbackseat
0
u
MAGAZINERACK
magazinerack
0
u
ONESEATERTABLETOP
oneseatertabletop
0
u
SINGLESEAT
singleseat
0
u
TABLESHELLMATERIAL
tableshellmaterial
FULLYUPHOLSTERED
fullyupholstered
0
u
NONFULLYUPHOLSTERED
nonfullyupholstered
0
u
UPHOLSTEREDSEATPAD
upholsteredseatpad
0
u
WITHARMS
witharms
1
u
WITHOUTARMS
withoutarms
0
u
BAR
bar
0
u
KITCHEN
kitchen
0
u
ARMSMATERIAL
armsmaterial
STEELARMS
steelarms
0
u
BACKRESTBAR
backrestbar
0
u
BACKRESTKITCHEN
backrestkitchen
0
u
BASEBAR
basebar
0
u
BASEKITCHEN
basekitchen
0
u
SEATBAR
seatbar
0
u
SEATKITCHEN
seatkitchen
0
u
SEATUPHOLSTEREDBAR
seatupholsteredbar
0
u
SEATUPHOLSTEREDKITCHEN
seatupholsteredkitchen
0
u
NONUPHOLSTEREDSEATPAD
nonupholsteredseatpad
0
u
VAR4LEG
4leg
0
u
VAR4STARSWIVEL
4starswivel
0
u
ENDOTTOMANUNIT1181E
endottomanunit1181e
0
u
ENDOTTOMANUNIT1182E
endottomanunit1182e
0
u
ENDOTTOMANUNIT1183E
endottomanunit1183e
0
u
ENDOTTOMANUNIT1184E
endottomanunit1184e
0
u
ENDOTTOMANUNIT1185E
endottomanunit1185e
0
u
ENDOTTOMANUNIT1186E
endottomanunit1186e
0
u
ENDOTTOMANUNITMATERIAL
endottomanunitmaterial
LEANER1181D
leaner1181d
0
u
LEANER1181H
leaner1181h
0
u
LEANER1182D
leaner1182d
0
u
LEANER1182H
leaner1182h
0
u
LEANER1183D
leaner1183d
0
u
LEANER1183H
leaner1183h
0
u
LEANER1184D
leaner1184d
0
u
LEANER1185D
leaner1185d
0
u
LEANER1185H
leaner1185h
0
u
LEANER1186D
leaner1186d
0
u
LEANERMATERIAL
leanermaterial
SEAT1181B
seat1181b
0
u
SEAT1181F
seat1181f
0
u
SEAT1182B
seat1182b
0
u
SEAT1182F
seat1182f
0
u
SEAT1183B
seat1183b
0
u
SEAT1183F
seat1183f
0
u
SEAT1184B
seat1184b
0
u
SEAT1185B
seat1185b
0
u
SEAT1185F
seat1185f
0
u
SEAT1186B
seat1186b
0
u
SEAT1187A
seat1187a
0
u
SEATBACKMATERIAL
seatbackmaterial
TABLE1181C
table1181c
0
u
TABLE1181G
table1181g
0
u
TABLE1182C
table1182c
0
u
TABLE1182G
table1182g
0
u
TABLE1183C
table1183c
0
u
TABLE1183G
table1183g
0
u
TABLE1184C
table1184c
0
u
TABLE1185C
table1185c
0
u
TABLE1185G
table1185g
0
u
TABLE1186C
table1186c
0
u
TABLEMATERIAL
tablematerial
WALL1181A
wall1181a
0
u
WALL1182A
wall1182a
0
u
WALL1183A
wall1183a
0
u
WALL1184A
wall1184a
0
u
WALL1185A
wall1185a
0
u
WALL1186A
wall1186a
0
u
WALLMATERIAL
wallmaterial
POWERDATAMATERIAL
powerdatamaterial
VAR1400HILO
1400hilo
0
u
VAR1400HISCREEN
1400hiscreen
0
u
VAR1400LOHI
1400lohi
0
u
VAR1400LOSCREEN
1400loscreen
0
u
VAR1400OTTOMAN
1400ottoman
0
u
VAR1400SEAT
1400seat
0
u
VAR1400TABLE
1400table
0
u
VAR350BRIDGETABLE
350bridgetable
0
u
VAR45OTTOMAN
45ottoman
0
u
VAR45TABLE
45table
0
u
VAR700HILO
700hilo
0
u
VAR700HISCREEN
700hiscreen
0
u
VAR700LOHI
700lohi
0
u
VAR700LOSCREEN
700loscreen
0
u
VAR700OTTOMAN
700ottoman
0
u
VAR700SEAT
700seat
0
u
VAR700TABLE
700table
0
u
CONCAVE45HILO
concave45hilo
0
u
CONCAVE45HISCREEN
concave45hiscreen
0
u
CONCAVE45LOHI
concave45lohi
0
u
CONCAVE45LOSCREEN
concave45loscreen
0
u
CONCAVE45SEAT
concave45seat
0
u
CONVEX45HISCREEN
convex45hiscreen
0
u
CONVEX45LOSCREEN
convex45loscreen
0
u
CONVEX45SEAT
convex45seat
0
u
ROUNDTABLE
roundtable
0
u
SCREENMATERIAL
screenmaterial
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D