User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
PHILIPS LIGHTOLIER
Description
Sconce Vetro pw sg02l Led
Bill of material
sconce_vetro_pw_sg02l_led_pw01lw30sau_HI
VARIANTNAME
PW01LW30SAU
u
VARIANTLOD
HI
TILTANGLE
Tilt Angle
-90.000
PHOTOMETRICWEBFILE
Photometric Web File
PW01LW30SAU.IES
u
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
120.000
LAMP
Lamp
LED
APPARENTLOAD
Apparent Load
7.700
u
CALCULATECOEFFICIENTOFUTILIZATION
Calculate Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
48.000
WALLBRACKETLENGTH
Wall Bracket Length
4.500
HEIGHT
Height
11.000
DIAMETER
Diameter
2.375
DEPTH
Depth
3.875
BASEHEIGHT
Base Height
4.875
ECATALOGURL
eCatalog URL
www.philips.com/luminaires
URL
www.usa.lighting.philips.com
PRODUCTPAGEURL
Product Page URL
http://www.lightingproducts.philips.com/search-tool.html#!q=VETRPW
PRODUCTFAMILY
Product Family
Vetro PW Series Wall Sconces
MODEL
Model
PW01LW30SAU
u
MANUFACTURER
Manufacturer
Philips Lightolier
LASTUPDATED
Last Updated
10/16/2015
DESCRIPTION
Description
8w, 3000K
u
CATALOGNUMBER
Catalog Number
PW01LW30SAU
u
ASSEMBLYCODE
Assembly Code
D5020200
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D