Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Samsung-Electronics
Description
Samsung Zipel Europeanstyle
Bill of material
samsung_zipel_europeanstyle_912x910x1785
VARIANTNAME
912x910x1785
H
본체_H
1800.000 mm
D
본체_D
810.000 mm
H1
받침대_H
30.000 mm
H2
문짝_H
1820.000 mm
D1
문짝_D
100.000 mm
W
912.000 mm
H3
H
1830.000 mm
D2
D
910.000 mm
VAR_
제조업체 전화번호
02-2678-1906
MANUFACTURER
Manufacturer
SAMSUNG
MODEL
Model
유러피안스타일
URL1
라이브러리 URL
www.bimer.co.kr
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D