User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Precision Ladders
Description
S4144-A-30
Bill of material
SS-4117-A-30
IDENT
SS-4117-A-30
u
AMPS
amps
30
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CEILING_HEIGHT
ceiling height
5.902
u
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Disappearing Stairway
DESIGN_OPTION
design option
-1
ELECTRICAL_DISCONNECT
electrical disconnect
1
EXTENDED
extended
0
FAMILY_NAME
family name
FREQUENCY
frequency
60
HOST
host
5
KEYNOTE
keynote
LADDER_LENGTH
ladder length
6.624
u
LENGTH
length
4.438
MANUFACTURER
manufacturer
Precision Ladders, LLC
MASSUNIT
massunit
1
METAL
metal
MODEL
model
SS-4117-A-30
u
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.30.70.17
OMNICLASS_TITLE
omniclass title
Ladders
OPENING_LENGTH
opening length
4.500
OPENING_WIDTH
opening width
2.500
PART_TYPE
part type
0
PHASE
phase
1
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.precisionladders.com/assets/pladders/files/resources/Automatic%20Super%20Simplex/d~Automatic%20Simplex%20for%20ceiling%20ht%20of%209%20ft.%209%20in.%20or%20less%20w-%20angle%20frame%20for%20dropped%20ceilings/SS-4117-A-30.pdf
PRODUCT_NAME
product name
Automatic Super Simplex Disappearing Stairway
PRODUCT_PAGE_URL
product page url
http://www.precisionladders.com/products/automatic-super-simplex
RAIL
rail
RETRACTED
retracted
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SKU
sku
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_FINISH
unit finish
URL
url
http://www.precisionladders.com/
VOLTAGE
voltage
120.000
WIDTH
width
2.458
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D