User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 8 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Precision Ladders
Description
S2162-BD-22.5
Bill of material
S1144 - BD - 30
IDENT
S1144 - BD - 30
u
VAR5__FLANGES
5" flanges
0
u
ASSEMBLY_CODE
assembly code
BOX_DEPTH
box depth
1
u
CATEGORY
category
CEILING_HEIGHT
ceiling height
12
u
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEEP_BOX_FRAME
deep box frame
1
u
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
The Super Simplex allows attic space to be reclaimed for storage purposes without the need for a permanent stairway. This model features a deep box frame suitable for roof access.
DESIGN_OPTION
design option
-1
DESIRED_BOX_DEPTH
desired box depth
1
u
DESIRED_HEIGHT
desired height
12
u
EXTENDED
extended
1
FAMILY_NAME
family name
FINISH
finish
HOST
host
5
KEYNOTE
keynote
LADDER_CLEARANCE
ladder clearance
1
LADDER_DIMENSION
ladder dimension
1
LADDER_LENGTH
ladder length
13.4679148516123
u
LADDER_WIDTH
ladder width
1.66666666666667
u
LENGTH
length
5.27083333333333
u
MANUFACTURER
manufacturer
Precision Ladders, LLC
MASSUNIT
massunit
1
METAL
metal
MODEL
model
S1144-BD-30
u
OMNICLASS_NUMBER
omniclass number
23.30.70.17.14
OMNICLASS_TITLE
omniclass title
Vertical Ladders
OPENING_LENGTH
opening length
5.33333333333333
u
OPENING_WIDTH
opening width
2.5
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.precisionladders.com/assets/pladders/files/resources/Super%20Simplex/i~Simplex%20for%20ceiling%20ht%20of%209%20ft.%2010%20in.%20-%2012%20ft.%200%20in.%20w-%20deep%20box%20frame%20for%20dropped%20ceilings/S-144-BD-30.pdf
u
PRODUCT_LINE_NAME
product line name
Super Simplex Disappearing Stairway
PRODUCT_PAGE_URL
product page url
http://www.precisionladders.com/products/super-simplex
RAIL
rail
RETRACTED
retracted
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.precisionladders.com/
WIDTH
width
2.45833333333333
X_CLEARANCE
x clearance
2.5
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D