Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Stainless Structurals
Description
S shapes
Bill of material
S shapes
ORDERNO
S shapes
ALWAYS_EXPORT_AS_GEOMETRY
always export as geometry
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B10
BOLT_DIAMETER
bolt diameter
0
BOLT_SPACING
bolt spacing
0
CATEGORY
category
CENTROID_HORIZONTAL
centroid horizontal
2.740
CENTROID_VERTICAL
centroid vertical
6.000
CLEAR_WEB_HEIGHT
clear web height
0
CODE_NAME
code name
AISC 14.1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ELASTIC_MODULUS_STRONG_AXIS
elastic modulus strong axis
50.600
ELASTIC_MODULUS_WEAK_AXIS
elastic modulus weak axis
5.690
FAMILY_NAME
family name
FIRE_RATING
fire rating
FLANGE_FILLET
flange fillet
0.330
FLANGE_THICKNESS
flange thickness
0.659
FLANGE_THICKNESS_LOCATION
flange thickness location
0
HEIGHT
height
12.000
HOST
host
0
KEYNOTE
keynote
LENGTH
length
5
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL_FOR_MODEL_BEHAVIOR
material for model behavior
1
MODEL
model
MOMENT_OF_INERTIA_STRONG_AXIS
moment of inertia strong axis
303.000
MOMENT_OF_INERTIA_WEAK_AXIS
moment of inertia weak axis
15.600
NOMINAL_WEIGHT
nominal weight
50
OMNICLASS_NUMBER
omniclass number
23.25.30.11.14.14
OMNICLASS_TITLE
omniclass title
Beams
PERIMETER
perimeter
0
PLASTIC_MODULUS_STRONG_AXIS
plastic modulus strong axis
60.900
PLASTIC_MODULUS_WEAK_AXIS
plastic modulus weak axis
10.300
PRINCIPAL_AXES_ANGLE
principal axes angle
0
SECTION_AREA
section area
14.700
SECTION_NAME_KEY
section name key
SECTION_SHAPE
section shape
7
SHARED
shared
0
SHEAR_AREA_STRONG_AXIS
shear area strong axis
0
SHEAR_AREA_WEAK_AXIS
shear area weak axis
0
SHOW_FAMILY_PRE_CUT_IN_PLAN_VIEWS
show family pre-cut in plan views
1
SLOPED_FLANGE_ANGLE
sloped flange angle
0
STRUCTURAL_FRAMING_LENGTH_ROUNDOFF
structural framing length roundoff
0
STRUCTURAL_MATERIAL
structural material
SYMBOLIC_REPRESENTATION
symbolic representation
1
TORSIONAL_MODULUS
torsional modulus
0
TORSIONAL_MOMENT_OF_INERTIA
torsional moment of inertia
2.770
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
2017
WARPING_CONSTANT
warping constant
501.000
WEB_FILLET
web fillet
0.782
WEB_THICKNESS
web thickness
0.687
WEB_TOE_OF_FILLET
web toe of fillet
0
WIDTH
width
5.480
NAME
name
S shapes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D