User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Symmons
Description
S-3600TS.rfa
Bill of material
Trim, Satin Nickel
IDENT
Trim, Satin Nickel
u
ASSEMBLY_CODE
assembly code
CATEGORY
category
COPYRIGHT
copyright
©2015 Symmons Industries, Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DATE_CREATED
date created
January 30, 2015
DATE_MODIFIED
date modified
January 30, 2015
DEFAULT_ELEVATION
default elevation
32
DESCRIPTION
description
Shower Valve System with Symmons Temptrol mixing valve, With Adjustable Stop Screw, Satin Nickel
u
DESIGN_OPTION
design option
-1
EQUIPMENT_ABBREVIATION
equipment abbreviation
SVS
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Symmons Industries, Inc.
MASSUNIT
massunit
1
MODEL
model
S-3600TS-STN
u
MODEL_DISCLAIMER
model disclaimer
Contact Symmons Industries, Inc. For More Information
OMNICLASS_NUMBER
omniclass number
23.65.70.11
OMNICLASS_TITLE
omniclass title
Fixtures for Supplied Liquids and Gases
PART_DESCRIPTION
part description
Shower Valve System with Symmons Temptrol mixing valve, With Adjustable Stop Screw, Satin Nickel
u
PART_NUMBER
part number
S-3600TS-STN
u
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.symmons.com/~/media/Files/Symmons/Products/Duro/S3600TS_Duro_sub.pdf
PRODUCT_MATERIAL
product material
PRODUCT_PAGE_URL
product page url
http://www.symmons.com/Bathroom-Products/Duro/Symmons-Duro-Tub-Shower-Valve-S-3600TS.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.symmons.com/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
Z__REVERSE_CORE_PLACEMENT
z reverse core placement
1.750
Z_ACTUAL_HOT_COLD_PIPE_WIDTH
z actual hot cold pipe width
4
Z_DESIRED_HOT_COLD_PIPE_WIDTH
z desired hot cold pipe width
4
Z_ERROR
z error
0
Z_ERROR_BOX_DEPTH
z error box depth
0.100
Z_ERROR_BOX_HEIGHT
z error box height
0.100
Z_ERROR_BOX_WIDTH
z error box width
0.100
Z_ERROR_TYPE
z error type
1
Z_HAS__5_INCH_FEMALE_IPS_CONNECTIONS
z has .5 inch female ips connections
0
Z_HAS_CHECK_STOPS
z has check stops
0
Z_HAS_INTEGRAL_SERVICE_STOPS
z has integral service stops
0
Z_HAS_REBUILD_KIT_TRIM_ONLY
z has rebuild kit trim only
0
Z_HAS_REVERSE_CORE
z has reverse core
0
Z_HAS_SYMMONS_TEMPTROL_MIXING_VALVE_ONLY
z has symmons temptrol mixing valve only
0
Z_HAS_TRIM_ONLY
z has trim only
1
Z_HAS_VOLUME_CONTROL
z has volume control
1
Z_HAS_WIDE_LEVER_HANDLE
z has wide lever handle
0
Z_HOT_COLD_PLACEMENT
z hot cold placement
4
Z_MIXER_VALVE_VISIBILITY
z mixer valve visibility
0
Z_MODIFICATION_SELECTION
z modification selection
Volume Control
Z_OFFSET
z offset
3.500
Z_OPTION_SELECTION
z option selection
Trim Only
Z_OVERALL_DEPTH
z overall depth
6.875
Z_OVERALL_HEIGHT
z overall height
7.500
Z_OVERALL_WIDTH
z overall width
7.500
Z_PIPE_RADIUS
z pipe radius
0.250
Z_TRIM_VISIBILITY
z trim visibility
1
Z_TYPE_ALL
z type all
6000002
u
Z_TYPE_CHECK_STOPS
z type check stops
0
Z_TYPE_FINISH
z type finish
2
u
Z_TYPE_IPS_CONNECTION
z type ips connection
0
Z_TYPE_MODEL
z type model
6
Z_TYPE_OPTION
z type option
1
Z_TYPE_REVERSE_CORE
z type reverse core
0
Z_TYPE_SERVICE_STOP
z type service stop
0
Z_TYPE_VALVE
z type valve
1
Z_TYPE_WIDE_LEVER
z type wide lever
0
Z_VC_TYPE
z vc type
1
Z_VC_VISIBILITY
z vc visibility
1
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D