User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Nystrom
VARIANTNAME
Aluminum Curb & Cover
u
VARIANTLOD
HI
OPENDOOR
Open Door
1.000
u
DOORANGLE
Door Angle
90.000
u
SAFETYRAILING
Safety Railing
0.000
ROUGHOPENINGWIDTH
Rough Opening Width
3.000
u
ROUGHOPENINGLENGTH
Rough Opening Length
2.500
u
MOUNTINGFLANGE
Mounting Flange
0.290
GRABBAR
Grab Bar
1.000
DOORWIDTH
Door Width
3.170
u
DOORLENGTH
Door Length
2.670
u
DOORHEIGHT
Door Height
0.160
DEFAULTELEVATION
Default Elevation
4.000
CLEAROPENINGWIDTH
Clear Opening Width
2.460
u
CLEAROPENINGLENGTH
Clear Opening Length
2.460
u
YELLOWPOWDERCOATEDSTEELSAFETYRAILING
Yellow Powder Coated Steel Safety Railing
0.000
YELLOWPOWDERCOATEDSTEELGRABBAR
Yellow Powder Coated Steel Grab Bar
0.000
SIDEGATE
Side Gate
0.000
u
SIDECHAIN
Side Chain
0.000
SHIPSTAIR
Ship Stair
0.000
LADDER
Ladder
1.000
HOTDIPPEDGALVANIZEDSTEELSAFETYRAILING
Hot Dipped Galvanized Steel Safety Railing
1.000
HOTDIPPEDGALVANIZEDSTEELGRABBAR
Hot Dipped Galvanized Steel Grab Bar
1.000
FRONTGATE
Front Gate
1.000
u
FRONTCHAIN
Front Chain
0.000
u
WIDTH
Width
3.000
u
LENGTH
Length
2.500
u
HEIGHT
Height
1.160
WARRANTY
Warranty
5 Years
VERSION
Version
2014 - v1.0a
URL
http://www.nystrom.com/
PRODUCTPAGEURL
Product Page URL
https://www.nystrom.com/products/roof-hatches/rhs
PRODUCTNAME
Product Name
Security Roof Hatch
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://downloads.nystrom.com/nystrom-rhsa-x-s-t-roof-hatch-shop-drawing.pdf
MODELNUMBERFOROPTIONS
Model Number for Options
S2T-D5A-SRCG-SGBG
u
MODELNUMBERSAFETYRAILING
Model Number - Safety Railing
SRCG__X__FG
u
MODEL
Model
RHSA__X__
u
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
800-547-2635
MANUFACTURERFAXNUMBER
Manufacturer Fax Number
800-317-8770
MANUFACTUREREMAIL
Manufacturer Email
u
MANUFACTURERADDRESS
Manufacturer Address
9300 73rd Avenue North Minneapolis, MN 55428
MANUFACTURER
Manufacturer
Nystrom
DESCRIPTION
Description
Security Roof Hatch
COPYRIGHT
Copyright
©2015 Nystrom, Inc
VIEWPORTWINDOW
View Port Window
0.000
SINGLEWALLCURB
Single Wall Curb
0.000
u
MORTISELOCKSCHLAGE
Mortise Lock - "Schlage"
0.000
u
MORTISELOCKBESTWPLASTICCORE
Mortise Lock - "Best" w/ Plastic Core"
0.000
MORTISELOCKBEST
Mortise Lock - "Best"
0.000
DOUBLEWALLCURBNOCOUNTERFLASH
Double Wall Curb, No Counterflash
0.000
DOUBLEWALLCURB
Double Wall Curb
1.000
u
DETENTIONLOCKSOUTHERNSTEEL
Detention Lock - "Southern Steel"
1.000
u
DETENTIONLOCKBRINKS
Detention Lock - "Brinks"
0.000
CURBMOUNT
Curb Mount
0.000
CURB
Curb
Double Wall
u
ACCESS
Access
Ladder
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D