Catalog navigation
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
Rondo G3 recessed
Bill of material
308009
ORDERNO
308009
u
APPARENT_LOAD
apparent load
21
ASSEMBLY_CODE
assembly code
D5020230
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_RENDERING_INDEX
color rendering index
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESIGN_OPTION
design option
-1
DIAMETER
diameter
220
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
135
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HEIGHT
height
225.243277374011
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
V59
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
LOUVRE
louvre
MANUFACTURER
manufacturer
Fagerhult
MASSUNIT
massunit
1
MODEL
model
Rondo G3 Recessed
OMNICLASS_NUMBER
omniclass number
23.80.70.14
OMNICLASS_TITLE
omniclass title
Luminaries for External Lighting
PART_TYPE
part type
0
PHOTOMETRIC_FILE_NOTE
photometric file note
The .IES files provided are sample files based on a few standard configurations. Not all photometric configurations are available. The actual data and values will vary depending on lens, color temperature and other options. Please contact manufacturer for more defined photometric data.
PHOTOMETRIC_WEB_FILE
photometric web file
GENERIC - Please download and link the .IES file that best matches your fixture specification
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPEID
typeid
EA2xx-i
URL
url
www.fagerhult.com
VOLTAGE
voltage
230
WATTAGE_COMMENTS
wattage comments
AM
am
Yes
AVERAGE_W
average w
10
u
BRAND_OF_DRIVER
brand of driver
Philips
CCT__K
cct, k
4000
CLO_FUNCTION_ON
clo function on
Yes
CLO_TIME__H
clo time, h
100 000
COLOUR
colour
Anthracite grey
CRI
cri
80
DIAMETER__MM
diameter, mm
220
END_W
end w
11
u
HEIGHT__MM
height, mm
147
IK_RATING
ik rating
10
INSTALLATION
installation
Recessed
IP_RATING
ip rating
66
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
10000010
LIGHT_DISTRIBUTION
light distribution
Medium Beam
u
LMW
lmw
126
u
LUMEN_MAINTENANCE_100_000_H
lumen maintenance 100 000 h
L100
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
1
LUMEN_MAINTENANCE_L100_B50__H
lumen maintenance l100 b50, h
100 000
LUMEN_OUTPUT
lumen output
1250
u
MAINS_FREQUENCY__HZ
mains frequency, hz
50, 60
u
MAX__AMBIENT_TEMPERATURE___C
max. ambient temperature, °c
50
u
MCB_B10A
mcb b10a
17
u
MCB_B16A
mcb b16a
27
u
MCB_C10A
mcb c10a
28
u
MCB_C16A
mcb c16a
45
u
MIN__AMBIENT_TEMPERATURE___C
min. ambient temperature, °c
-40
POWER_FACTOR__100__
power factor, 100 %
0.96
u
PROTECTION_CLASS
protection class
1
RATED_SUPPLY_VOLTAGE__V
rated supply voltage, v
220-240
REFLECTOR
reflector
Matt
SDCM
sdcm
3
START_W
start w
10
u
SURGE_PROTECTION_CM__KVKA
surge protection cm, kvka
10
u
SURGE_PROTECTION_DM__KVKA
surge protection dm, kvka
6
THD___
thd, %
9
WEIGHT__KG
weight, kg
2.3
NAME
name
308009
u
STAND_BY_W
stand by w
u
LIGHT_CONTROL
light control
u
POWER_ON_LAST_LEVEL
power on last level
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D