User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Decor Systems
VARIANTNAME
Decor 360 - Cassette Roller Blind
VARERRORBOX
Error Box
0
VARTAGNUMBER
TagNumber
0
VARSERIALNUMBER
SerialNumber
0
VARBARCODE
Barcode
0
VARDEFAULTELEVATION
Default Elevation
1219.2
VARWIREGUIDES
Wire Guides
0
VARSIDECHANNELS
Side Channels
0
VARELECTRICMOTORCONTROL
Electric Motor Control
0
VARCONTROL750SAFECORD
Control 750 Safecord
0
VARCONTROL500MAGNETICANTILIGATUREBRACKETS
Control 500 Magnetic anti-ligature brackets
0
VARCHAINCONTROL
Chain Control
1
VARCASSETTEPROFILE
Cassette Profile
1
VARBOTTOMBARROUND
Bottom Bar - Round
1
VAROPENINGHEIGHT
Opening Height
700
VARBLINDWIDTH
Blind Width
500
VARBLINDDROP
Blind Drop
110
VARWEB
Web
www.decorsystems.co.uk
VARTYPECOMMENTS
Type Comments
Roller blinds, contract duty cassette system, manual / electric operation
VARMODEL
Model
Decor 360 - Top Fix
VARMINIMUMWIDTH
Minimum Width
250mm (400mm - 24V DC Electric Operation)
VARMINIMUMDROP
Minimum Drop
200mm (200mm - 24V DC Electric Operation)
VARMAXIMUMWIDTH
Maximum Width
2400mm (2400mm - 24V DC Electric Operation)
VARMAXIMUMFABRICAREA
Maximum Fabric Area
4.0m² (4.0m² - 24V DC Electric Operation)
VARMAXIMUMDROP
Maximum Drop
2700mm (2700mm - 24V DC Electric Operation)
VARMANUFACTURER
Manufacturer
Decor Systems
VARKEYNOTE
Keynote
N10/240
VARFABRICSRANGE
Fabrics Range
http://www.decorsystems.co.uk/pages/blind_fabrics.html
VARFABRICSAVAILABLE
Fabrics Available
decor Tempest , decor Dynasty, decor Element, decor Signature, decor Catalyst, decor Alfresco, decor Alfresco SRC, decor Zenith, decor Mystique
VARCONTACT
Contact
Decor Systems, New Street, Doncaster, DN1 3QU - Tel: 03030 300 120 - Email: sales@decorsystems.co.uk
VARASSEMBLYCODE
Assembly Code
E2010310
VARCURRENTREVISION
_current revision
1
VARAUTHOR
_author
Ryan Wigham
Additional Information
Recommendations
Similar parts
Similar catalogs
Related equipment
Embed part
Map of offices
Loading ...
Download CAD models
Previews
3D
2D