Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
HELP_VARIABLE
Firma
Beck & Heun
Beschreibung
Roka-Therm - Rolladenkästen
Stückliste
Roka-Therm RG 24
TYP
Typ
A
Mauerbreite
240 mm
B
Kastenhöhe
mm
C
Schenkelstärke Innen
33 mm
D
Dämmkeil Breite
100 mm
E
Dämmkeil Höhe
25 mm
F
Rollraum
180 mm
LW
Lichte Weite
mm
SL
Stützlast
2.54 kN/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
Dimension
2D