Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Steel Door Institute
Description
Right Sidelight
Bill of material
Right Sidelight
ORDERNO
Right Sidelight
ADA_CLEARANCE_LINES
ada clearance lines
0
ALIGNED_CENTER
aligned center
0
ALIGNED_EXTERIOR
aligned exterior
1
ALIGNED_INTERIOR
aligned interior
0
ALIGNED_OTHER
aligned other
0
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
B2030220
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Hollow Metal Door with Hollow Metal Frame
DESIGN_OPTION
design option
-1
DOOR_OFFSET
door offset
0.234
DOOR_PANEL_HEIGHT
door panel height
7.000
DOOR_PANEL_WIDTH
door panel width
3.000
EXTERIOR_GLAZING
exterior glazing
0
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_HEIGHT
frame height
7.333
FRAME_OFFSET
frame offset
0.240
FRAME_WIDTH
frame width
4.500
FUNCTION
function
1
GLASS_OFFSET
glass offset
0.172
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7.000
HOST
host
1
KEYNOTE
keynote
LEAF_WIDTH
leaf width
2.984
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
Ext-F-MDMF-36" x 84"-18"RSLT-4" Head
OMNICLASS_NUMBER
omniclass number
23.30.10.14.11
OMNICLASS_TITLE
omniclass title
Metal Passage Doors
OPERATION
operation
P1_WIDTH
p1 width
3.167
P2_WIDTH
p2 width
1.167
R1_HEIGHT
r1 height
7.167
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
7.333
ROUGH_WIDTH
rough width
4.500
SDI_ADJACENT_WALL_PLACEMENT
sdi adjacent wall placement
0.333
SDI_ARCH_DOOR_MATERIAL_TYPE
sdi arch door material type
HM
SDI_ARCH_DOOR_PANEL_TYPE
sdi arch door panel type
F
SDI_ARCH_FRAME_MATERIAL_TYPE
sdi arch frame material type
HM
SDI_ARCH_FRAME_TYPE
sdi arch frame type
SDI_DOOR_CONFIGURATION
sdi door configuration
SG
SDI_DOOR_FINISH_COLOR
sdi door finish color
Prime
SDI_DOOR_FINISH_TYPE
sdi door finish type
Painted
SDI_DOOR_MANUFACTURER
sdi door manufacturer
SDI_DOOR_MATERIAL
sdi door material
SDI_DOOR_MATERIAL_TYPE
sdi door material type
Hollow Metal
SDI_DOOR_PANEL_TYPE
sdi door panel type
F
SDI_FAMILY_VERSION
sdi family version
1.0
SDI_FRAME_DEPTH
sdi frame depth
0.479
SDI_FRAME_FINISH_COLOR
sdi frame finish color
Prime
SDI_FRAME_FINISH_TYPE
sdi frame finish type
Painted
SDI_FRAME_HEAD_WIDTH
sdi frame head width
0.333
SDI_FRAME_JAMB_WIDTH
sdi frame jamb width
0.167
SDI_FRAME_MANUFACTURER
sdi frame manufacturer
SDI_FRAME_MATERIAL
sdi frame material
SDI_FRAME_MATERIAL_TYPE
sdi frame material type
Hollow Metal
SDI_FRAME_SILL_WIDTH
sdi frame sill width
0.500
SDI_FRAME_TYPE
sdi frame type
Right Sidelite
SDI_GLASS_MATERIAL
sdi glass material
SDI_HW_ITEM_CL_1
sdi hw item cl-1
SDI_HW_ITEM_CL_2
sdi hw item cl-2
SDI_HW_ITEM_DO_1
sdi hw item do-1
SDI_HW_ITEM_DO_2
sdi hw item do-2
SDI_HW_ITEM_ED_1
sdi hw item ed-1
SDI_HW_ITEM_ED_2
sdi hw item ed-2
SDI_HW_ITEM_HC_1
sdi hw item hc-1
SDI_HW_ITEM_HC_2
sdi hw item hc-2
SDI_HW_ITEM_HI_1
sdi hw item hi-1
SDI_HW_ITEM_HI_2
sdi hw item hi-2
SDI_HW_ITEM_KP_1
sdi hw item kp-1
SDI_HW_ITEM_KP_2
sdi hw item kp-2
SDI_HW_ITEM_LO_1
sdi hw item lo-1
SDI_HW_ITEM_LO_2
sdi hw item lo-2
SDI_HW_SET
sdi hw set
SDI_NO_PANELS
sdi no panels
SDI_PANEL_1_WIDTH
sdi panel 1 width
3.000
SDI_RIGHT_SIDELITE_WIDTH
sdi right sidelite width
1.000
SDI_RO_SPACING
sdi ro spacing
0
SHARED
shared
0
SIDELITE_WIDTH
sidelite width
1.000
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SWING_ANGLE
swing angle
90.000
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.146
TYPE_COMMENTS
type comments
EXT,
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_THICKNESS
wall thickness
0.479
WIDTH
width
3.000
NAME
name
Right Sidelight
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D