User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Nystrom
VARIANTNAME
RHS_36x30
VARIANTLOD
HI
STAINLESSSTEELHARDWARE
Stainless Steel Hardware
0.000
SAFETYRAILING
Safety Railing
0.000
DOORPOSITIONSENSOR
Door Position Sensor
0.000
WIDTHOFOPENING
Width of opening
3.000
WIDTH
Width
3.330
LENGTHOFOPENING
Length of opening
3.500
LENGTH
Length
3.830
DOORANGLE
Door Angle
0.000
CURBHT
Curb Ht.
1.000
CURBHEIGHT
Curb Height
1.000
URL
http://www.nystrom.com/roof-hatches/security-series
MODEL
Model
RHS
MANUFACTURER
Manufacturer
Nystrom
DESCRIPTION
Description
Roof Hatch,Security Series,Single-Door
CSICODE
CSI Code
07 72 33 - Roof Hatches
WIDTHSWEEP
Width(Sweep)
3.670
WIDTH1
Width 1
3.330
LENGTH1
Length1
3.830
LENGTHSWEEP
Length (Sweep)
4.170
CURB1
Curb 1
12.000
ANGLEMAX78
Angle(Max-78)
0.000
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D