User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
SKOPE
Description
RF7.UBR.4.SD
Bill of material
RF7.UBR.4.SD
ORDERNO
RF7.UBR.4.SD
ALWAYS_VERTICAL
always vertical
1
AMBIENTTEMPERATUREMAX
ambienttemperaturemax
40
APPARENTCURRENT_ANZRS
apparentcurrent_anzrs
2
ASSEMBLY_CODE
assembly code
CALCSUPPORTINSET
calcsupportinset
75
CAPACITY_ANZRS
capacity_anzrs
526
CASTORS
castors
1
CATEGORY
category
CHILLERCOMPRESSORTYPE
chillercompressortype
Embraco EM2X3125U
CLIMATECLASS
climateclass
5 (40°C/40% RH)
CONTROLINTERFACETYPE
controlinterfacetype
Bluetooth
CONTROLTYPE
controltype
SCS Connect (SKOPE-connect™ compatible)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH_ANZRS
depth_anzrs
700
DESCRIPTION
description
Horizontal, 4 door Chiller with Integral, LH refrigeration services
DESIGN_OPTION
design option
-1
DESIRED_FLOOR_CLEARANCE
desired floor clearance
140
DOORSTYPE
doorstype
4 x self-closing, lockable, solid swing doors
FAMILY_NAME
family name
FLOOR_CLEARANCE
floor clearance
135
FREQUENCY_ANZRS
frequency_anzrs
50
HEIGHT_ADJUSTABLE_LEGS
height adjustable legs
0
HEIGHT_ANZRS
height_anzrs
855
HOST
host
0
KEYNOTE
keynote
LAMPTYPE
lamptype
3 x 400mm, 4W LED light (door activated)
MANUFACTURER
manufacturer
SKOPE
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MATERIALTYPE
materialtype
304 AISI stainless steel interior and exterior
MODEL
model
RF7.UBR.4.SD
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
20190710.010
NOMINALCOOLINGCAPACITY_ANZRS
nominalcoolingcapacity_anzrs
650
OMNICLASS_NUMBER
omniclass number
23.40.40.11.11.11
OMNICLASS_TITLE
omniclass title
Refrigerators
PART_TYPE
part type
0
POWERFACTOR_ANZRS
powerfactor_anzrs
1
POWERSOURCE
powersource
220-240 Volts a.c. 50 Hz, single phase supply
REFRIGERANT_ANZRS
refrigerant_anzrs
R290 / 95g
REFRIGERATIONSYSTEM
refrigerationsystem
Side mounted, integral, removable refrigeration unit (part number ULKCNI-0022)
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SKOPE_ID
skope id
RF7UBR4-SCLH-SD
SUPPLIEDBY_ANZRS
suppliedby_anzrs
SKOPE
SUPPORT_TYPE_SELECTOR
support type selector
1
TEMPERATURERANGE
temperaturerange
-1°C to 5°C
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
720
URL
url
https://www.skope.co.nz/
VOLTAGE_ANZRS
voltage_anzrs
240.000
WEIGHTNET_ANZRS
weightnet_anzrs
155
WIDTH_ANZRS
width_anzrs
2210
WORK_PLANE_BASED
work plane-based
0
NAME
name
RF7.UBR.4.SD
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D