Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Berger Tools
Description
RF 750 - Minimum height, maximum force, hose cylinders with G1/8 charging port
Bill of material
RF750-125
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diameter
45 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
-
FIS - Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polythrophic end force
daN
V
Volume
cm3
S
Surface
4.91 cm2
W
Weight
Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
Dimension
2D