Catalog navigation
CAD model selection
Selectable products: 24 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Delcon
Description
relays-ex-environmentdc-control-dc-load
Bill of material
EXO24CHA
ORDERNO
EXO24CHA
u
INPUT_CURRENT
input current
15
u
INPUT_VOLTAGE
input voltage
28
u
LEAKAGE_CURRENT__OFF_STATE_
leakage current (off-state)
1
LOAD_CURRENT
load current
1,8
u
LOAD_INDUCTANCE_AT_24_V_1_8_A__LR
load inductance at 24 v 1,8 a, lr
100
u
LOAD_INDUCTANCE_AT_250_V_1_8_A__LR
load inductance at 250 v 1,8 a, lr
10
u
LOAD_VOLTAGE
load voltage
250
u
SWITCH_OFF_DELAY
switch-off delay
0,5
u
SWITCH_OFF_VOLTAGE
switch-off voltage
12
u
SWITCH_ON_DELAY
switch-on delay
0,5
u
SWITCH_ON_VOLTAGE
switch-on voltage
18
u
VOLTAGE_DROP_AT_MAXIMUM_LOAD
voltage drop at maximum load
1
u
NAME
name
EXO24CHA
u
LOAD_INDUCTANCE_AT_24_V_2_A__LR
load inductance at 24 v 2 a, lr
u
LOAD_INDUCTANCE_AT_60_V_3_A__LR
load inductance at 60 v 3 a, lr
u
LOAD_INDUCTANCE_AT_24_V_10_A__LR
load inductance at 24 v 10 a, lr
u
LOAD_INDUCTANCE_AT_24_V_5_A__LR
load inductance at 24 v 5 a, lr
u
LOAD_INDUCTANCE_AT_24_V_4_A__LR
load inductance at 24 v 4 a, lr
u
LOAD_INDUCTANCE_AT_250_V_4_A__LR
load inductance at 250 v 4 a, lr
u
INPUT_CURRENT_AT_NOMINAL_VOLTAGE
input current at nominal voltage
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D