Catalog navigation
CAD model selection
Selectable products: 6 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Delcon
Description
relays-ex-environmentdc-control-ac-load
Bill of material
EXO5TH
ORDERNO
EXO5TH
u
DVDT__OFF_STATE
dvdt, off-state
200
u
INPUT_CURRENT
input current
15
u
INPUT_VOLTAGE
input voltage
5
u
LEAKAGE_CURRENT__OFF_STATE_
leakage current (off-state)
1,5
u
LOAD_CURRENT
load current
3
u
LOAD_CURRENT_20_MS
load current 20 ms
90
u
LOAD_INDUCTANCE_AT_240_VAC_3_A
load inductance at 240 vac 3 a
0...1
u
LOAD_VOLTAGE
load voltage
240
u
SWITCH_OFF_DELAY
switch-off delay
11
u
SWITCH_OFF_VOLTAGE
switch-off voltage
2,0
u
SWITCH_ON_DELAY
switch-on delay
1
u
SWITCH_ON_VOLTAGE
switch-on voltage
3
u
VOLTAGE_DROP_AT_MAXIMUM_LOAD
voltage drop at maximum load
1
u
NAME
name
EXO5TH
u
LOAD_INDUCTANCE_AT_240_VAC_1_2_A
load inductance at 240 vac 1,2 a
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D