Catalog navigation
CAD model selection
Selectable products: 9 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Delcon
Description
relays-ex-environmentac-control-dc-load
Bill of material
EXI230CHI
ORDERNO
EXI230CHI
u
INPUT_CURRENT_AT_NOMINAL_VOLTAGE
input current at nominal voltage
5
u
INPUT_VOLTAGE
input voltage
230
u
LEAKAGE_CURRENT__ON_STATE_
leakage current (on-state)
10
u
LOAD_CURRENT
load current
100
u
LOAD_VOLTAGE
load voltage
28
SWITCH_OFF_DELAY
switch-off delay
100
u
SWITCH_OFF_VOLTAGE
switch-off voltage
80
u
SWITCH_ON_DELAY
switch-on delay
50
u
SWITCH_ON_VOLTAGE
switch-on voltage
190
u
VOLTAGE_DROP_AT_30_MA_LOAD
voltage drop at 30 ma load
0,5
u
NAME
name
EXI230CHI
u
LEAKAGE_CURRENT__OFF_STATE_
leakage current (off-state)
u
SWITCH_OFF_CURRENT
switch-off current
u
VOLTAGE_DROP_AT_MAXIMUM_LOAD
voltage drop at maximum load
u
VOLTAGE_DROP_AT_10_MA_LOAD
voltage drop at 10 ma load
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D