Catalog navigation
CAD model selection
Selectable products: 36 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Delcon
Description
relays-automationdc-control-dc-load
Bill of material
SLI24CRI
ORDERNO
SLI24CRI
u
INPUT_CURRENT
input current
7
u
INPUT_IMPEDANCE
input impedance
4
u
INPUT_VOLTAGE
input voltage
24
u
INPUT_VOLTAGE_RANGE
input voltage range
32
u
LEAKAGE_CURRENT__OFF_STATE_
leakage current (off-state)
u
LOAD_CURRENT
load current
100
u
LOAD_INDUCTANCE_AT_24_V_2_A__LR
load inductance at 24 v 2 a, lr
u
LOAD_INDUCTANCE_AT_60_V_3_A__LR
load inductance at 60 v 3 a, lr
u
LOAD_VOLTAGE
load voltage
60
u
SWITCH_OFF_DELAY
switch-off delay
0,5
u
SWITCH_OFF_VOLTAGE
switch-off voltage
12
u
SWITCH_ON_DELAY
switch-on delay
0,5
u
SWITCH_ON_VOLTAGE
switch-on voltage
18
u
VOLTAGE_DROP_AT_MAXIMUM_LOAD
voltage drop at maximum load
u
NAME
name
SLI24CRI
u
LOAD_INDUCTANCE_AT_24_V_4_A__LR
load inductance at 24 v 4 a, lr
u
LOAD_INDUCTANCE_AT_250_V_4_A__LR
load inductance at 250 v 4 a, lr
u
LOAD_INDUCTANCE_AT_24_V_1_8_A__LR
load inductance at 24 v 1,8 a, lr
u
LOAD_INDUCTANCE_AT_250_V_1_8_A__LR
load inductance at 250 v 1,8 a, lr
u
LOAD_INDUCTANCE_AT_24_V_5_A__LR
load inductance at 24 v 5 a, lr
u
LOAD_INDUCTANCE_AT_32_V_10_A__LR
load inductance at 32 v 10 a, lr
u
LOAD_INDUCTANCE_AT_300_V_5_A__LR
load inductance at 300 v 5 a, lr
u
VOLTAGE_DROP_AT_TYPICAL_LOAD
voltage drop at typical load
u
LEAKAGE_CURRENT__ON_STATE_
leakage current (on-state)
10
u
VOLTAGE_DROP_AT_30_MA_LOAD
voltage drop at 30 ma load
0,5
u
LOAD_INDUCTANCE_AT_250_V_5_A__LR
load inductance at 250 v 5 a, lr
u
INPUT_CURRENT_AT_NOMINAL_VOLTAGE
input current at nominal voltage
u
VOLTAGE_DROP_AT_MAX__LOAD
voltage drop at max. load
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D