User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
KOF
Description
Reinigungstüren 140 x 200mm, 200 x 300 mm, 250 x 300mm - Systemelemente FU
Bill of material
FU Reinigungstüren 140x120
GR
Größe
140x120
u
A
225
u
B
285
u
C
90
u
D
200
u
E
40
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D