Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Stainless Structurals
Description
Rectangular shapes
Bill of material
Rectangular shapes
ORDERNO
Rectangular shapes
ALWAYS_EXPORT_AS_GEOMETRY
always export as geometry
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B10
CATEGORY
category
CENTROID_HORIZONTAL
centroid horizontal
4
CENTROID_VERTICAL
centroid vertical
5
CODE_NAME
code name
AISC 14.1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ELASTIC_MODULUS_STRONG_AXIS
elastic modulus strong axis
33.900
ELASTIC_MODULUS_WEAK_AXIS
elastic modulus weak axis
30.000
FAMILY_NAME
family name
FIRE_RATING
fire rating
HEIGHT
height
10
HOST
host
0
INNER_FILLET
inner fillet
0.150
KEYNOTE
keynote
LENGTH
length
5
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL_FOR_MODEL_BEHAVIOR
material for model behavior
1
MODEL
model
MOMENT_OF_INERTIA_STRONG_AXIS
moment of inertia strong axis
169
MOMENT_OF_INERTIA_WEAK_AXIS
moment of inertia weak axis
120.000
NOMINAL_WEIGHT
nominal weight
42.790
OMNICLASS_NUMBER
omniclass number
23.25.30.11.14.14
OMNICLASS_TITLE
omniclass title
Beams
OUTER_FILLET
outer fillet
0.750
PERIMETER
perimeter
0
PLASTIC_MODULUS_STRONG_AXIS
plastic modulus strong axis
40.500
PLASTIC_MODULUS_WEAK_AXIS
plastic modulus weak axis
34.800
PRINCIPAL_AXES_ANGLE
principal axes angle
0
SECTION_AREA
section area
11.800
SECTION_NAME_KEY
section name key
SECTION_SHAPE
section shape
14
SHARED
shared
0
SHEAR_AREA_STRONG_AXIS
shear area strong axis
0
SHEAR_AREA_WEAK_AXIS
shear area weak axis
0
SHOW_FAMILY_PRE_CUT_IN_PLAN_VIEWS
show family pre-cut in plan views
1
STRUCTURAL_FRAMING_LENGTH_ROUNDOFF
structural framing length roundoff
0
STRUCTURAL_MATERIAL
structural material
SYMBOLIC_REPRESENTATION
symbolic representation
1
TORSIONAL_MODULUS
torsional modulus
51.400
TORSIONAL_MOMENT_OF_INERTIA
torsional moment of inertia
224.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
2017
WALL_DESIGN_THICKNESS
wall design thickness
0.349
WALL_NOMINAL_THICKNESS
wall nominal thickness
0.375
WARPING_CONSTANT
warping constant
0
WIDTH
width
8
NAME
name
Rectangular shapes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D