Catalog navigation
CAD model selection
Selectable products: 6 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Duten
Description
Recessed units
Bill of material
E040
ORDERNO
E040
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
n/a
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
Pr_40_70_22_62: Paper Towel Dispensers
u
CODEPERFORMANCE
codeperformance
n/a
u
COLOR
color
Defined by Finish
CONSTITUENTS
constituents
Stainless steel
u
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1200
DESCRIPTION
description
Folded towel dispenser for concealed installation
u
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
25
u
FAMILY_NAME
family name
FEATURES
features
2600W forced air hand dryer for installation in the wall. 100mm embedment depth which allows installation in narrow cavities. 220-240V power supply. Frequency 50 / 60Hz. This hand dryer can be installed in combination with the E040-S paper towel dispenser and / or the P740-S waste bin.
u
FINISH
finish
Stainless steel AISI 304
u
GRADE
grade
n/a
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcFurnitureTypeEnum
IFCEXPORTTYPE
ifcexporttype
PAPERTOWELDISPENSERS
u
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
1
KEYNOTE
keynote
Pr_40_70_22_62
u
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURER
manufacturer
Duten
MANUFACTURERNAME
manufacturername
Duten
MANUFACTURERURL
manufacturerurl
http://www.duten.fr/
MASSUNIT
massunit
1
MATERIAL
material
Stainless steel AISI 304
u
MODEL
model
E040
u
MODELNUMBER
modelnumber
E040
u
MODELREFERENCE
modelreference
Folded towel dispenser for concealed installation
u
NAME
name
E040
u
NBSDESCRIPTION
nbsdescription
Paper Towel Dispensers
u
NBSREFERENCE
nbsreference
45-35-72/344
u
NOMINALHEIGHT
nominalheight
579.000
u
NOMINALLENGTH
nominallength
116.000
u
NOMINALWIDTH
nominalwidth
382.000
u
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.duten.fr/produit/distributeur-essuie-mains-encastre-e040
u
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
0
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
1
SIZE
size
(H) 579mm x (L) 116mm x (W) 382mm
u
STATUS
status
New
STYLE
style
Concealed Installation
u
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Folded towel dispenser for concealed installation
u
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr-Products v1.10
u
UNICLASS2015TITLE
uniclass2015title
Paper Towel Dispensers
u
UNICLASS2015VERSION
uniclass2015version
Pr_40_70_22_62
u
URL
url
http://www.duten.fr/
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
25
u
WARRANTYDURATIONPARTS
warrantydurationparts
25
u
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D