Catalog navigation
CAD model selection
Selectable products: 23 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
OCee Design
Description
Reception and Soft Seating
Bill of material
BILLO
ORDERNO
BILLO
u
VAR_AUTHOR
_author
u
VAR_BIMSPEC_GUID
_bimspec_guid
0
u
VAR_CREATED_BY
_created by
u
VAR_CURRENT_REVISION
_current revision
0
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth Ltd
u
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12: Chairs, Seats And Benches
u
CLASSIFICATIONNAME
classificationname
u
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Defined by material specified
u
CONSTITUENTS
constituents
n/a
COST
cost
0
CREATEDBY
createdby
u
CREATEDON
createdon
u
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
0.000
u
DESCRIPTION
description
Sofa with black frame and legs
u
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
u
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
u
DOCUMENTATIONLITERATURE
documentationliterature
u
DOCUMENTATIONTECHNICAL
documentationtechnical
u
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
With bags of personality, Billo can match the vibe of a start-up, or create a collaborative space in a more traditional setting. Contrasting twinned stitching adds a crisp detail which can be enhanced by two-tone fabric options.
u
FINISH
finish
Powder coated and wooden leg options. Two-tone fabric options.
u
FIRERATING
firerating
n/a
u
FIRERATINGNOTE
fireratingnote
Fabric type will determine fire rating. Please complete 'FireRating' Parameter once selection has been made.
u
GRADE
grade
n/a
u
HEIGHT
height
0.000
u
HOST
host
0
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
u
KEYNOTE
keynote
Pr_40_50_12
u
MANUFACTURER
manufacturer
OCee Design Limited
u
MANUFACTURERADDRESS
manufactureraddress
Design House, Caswell Road, Brackmills Industrial Estate, Northampton, NN4 7PW
u
MANUFACTURERTELEPHONE
manufacturertelephone
+44 (0) 1604 674674
u
MASSUNIT
massunit
1
MATERIAL
material
Upholstery available in fabric leather and vinyl. Premium quality foam and coiled sprung seat.
u
MAUFACTUREREMAIL
maufactureremail
sales@oceedesign.com
u
MODEL
model
BILLO2/B
u
MODELNUMBER
modelnumber
BILLO2/B
u
MODELREFERENCE
modelreference
Sofa with black frame and legs
u
MTRL_LEGFINISH
mtrl_legfinish
MTRL_SEATFABRIC
mtrl_seatfabric
NAME
name
BILLO
u
NBSDESCRIPTION
nbsdescription
Seating
u
NBSNOTE
nbsnote
n/a
u
NBSOBJECTNAME
nbsobjectname
u
NBSREFERENCE
nbsreference
45-35-72/352
u
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://www.oceedesign.com/product/reception-soft-seating-billo
u
REPLACEMENTCOST
replacementcost
0.00
u
REVISION
revision
n/a
u
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
u
SHARED
shared
1
SIZE
size
W 1465 x D 680 x H 790
u
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Min 95% recyclable
u
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Sofa with black frame and legs
u
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPENAME
typename
u
URL
url
http://www.oceedesign.com/
WARRANTYDESCRIPTION
warrantydescription
5 year labour and part warranty
u
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://www.oceedesign.com/resources/
u
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://www.oceedesign.com/resources/
u
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
u
WIDTH
width
0.000
u
WORK_PLANE_BASED
work plane-based
0
CONTACTEMAILADDRESS
contactemailaddress
u
CONTACTFAXNUMBER
contactfaxnumber
u
CONTACTTELEPHONENUMBER
contacttelephonenumber
u
HASCAVE
hascave
0
u
HASEARS
hasears
0
u
HASEXTENSION
hasextension
0
u
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
u
IFCEXPORTTYPE
ifcexporttype
SEAT
u
MAINCOLOR
maincolor
Defined by material specified
u
MANUFACTURERADDRESSUK
manufactureraddressuk
OCee Design Limited, Design House, Caswell Road, Brackmills Industrial Estate, Northampton, NN4 7PW
u
MANUFACTURERNAME
manufacturername
OCee Design Limited
u
MANUFACTURERURL
manufacturerurl
http://www.oceedesign.com/contact
u
MTRL_BACKFABRIC
mtrl_backfabric
MTRL_CUSHIONFABRIC
mtrl_cushionfabric
MTRL_EXTENSIONFABRIC
mtrl_extensionfabric
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
u
NBSTYPEID
nbstypeid
n/a
u
NOMINALHEIGHT
nominalheight
790
u
NOMINALLENGTH
nominallength
680.000
u
NOMINALWIDTH
nominalwidth
1465.000
u
STYLE
style
n/a
u
UNICLASS2015DESCRIPTION
uniclass2015description
Chairs, Seats And Benches
u
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12
u
UNICLASS2015VERSION
uniclass2015version
Products v1.3
u
VERSION
version
1
u
HASSOFATYPE
hassofatype
MTRL_INNERFABRIC
mtrl_innerfabric
MTRL_OUTERFABRIC
mtrl_outerfabric
MTRL_SCREENFABRIC
mtrl_screenfabric
MTRL_WORKSURFACE
mtrl_worksurface
WITHTABLELENGTH
withtablelength
0
u
WITHTVSCREEN
withtvscreen
0
u
INNERUPHOLSTERY
innerupholstery
LEGFINISH
legfinish
OUTERUPHOLSTERY
outerupholstery
VAR4_STAR_BASE
4 star base
0
u
HOOD
hood
0
u
MTRL_HOODFABRIC
mtrl_hoodfabric
SKIDFRAME
skidframe
0
u
WOODENFRAME
woodenframe
0
u
FABRICFINISH
fabricfinish
SEATOPTION
seatoption
VAR1250_MM_TABLE
1250 mm table
0
u
VAR1700_MM_TABLE
1700 mm table
0
u
MTRL_EXTERIORFABRIC
mtrl_exteriorfabric
MTRL_INTERIORFABRIC
mtrl_interiorfabric
SOFAUNIT
sofaunit
TV_BRACKET
tv bracket
0
u
BACKFABRIC
backfabric
FRAMEFINISH
framefinish
SEATFABRIC
seatfabric
MTRL_SHELLFABRIC
mtrl_shellfabric
SEATARMFABRIC
seatarmfabric
VAR1_SEATER
1-seater
0
u
VAR3_SEATER
3-seater
0
u
CHROMELEG
chromeleg
0
u
EXTERIORFABRIC
exteriorfabric
INTERIORFABRIC
interiorfabric
WOODENBASE
woodenbase
0
u
MTRL_BACKFINISH
mtrl_backfinish
MTRL_BASEFINISH
mtrl_basefinish
VAR2_CUSHIONS
2 cushions
0
u
VAR3_CUSHIONS
3 cushions
0
u
VAR4_LEGGED
4-legged
0
u
VAR4_LEGGED_RETURN_SWIVEL
4-legged return swivel
0
u
MTRL_BACKEXTERIORFABRIC
mtrl_backexteriorfabric
MTRL_BACKINTERIORFABRIC
mtrl_backinteriorfabric
MTRL_SEATEXTERIORFABRIC
mtrl_seatexteriorfabric
MTRL_SEATINTERIORFABRIC
mtrl_seatinteriorfabric
SKID_FRAME
skid frame
0
u
WIRE_FRAME
wire frame
0
u
ANGLEG_LEGS
angleg legs
0
u
CURVED_LEGS
curved legs
0
u
MTRL_FRAMEFINISH
mtrl_framefinish
MTL_UPHOLSTERYFINISH
mtl_upholsteryfinish
UPHOLSTERYFINISH
upholsteryfinish
BASE
base
0
u
LEGS
legs
0
u
STOOLDEPTH
stooldepth
0.000
u
OVERALL_WIDTH
overall width
0
u
SEAT_WIDTH
seat width
0
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D