User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_spk_wl10_gp218sw_revit
Bill of material
661cd31d-8414-401e-981e-23ac717299bc.rfa
IDENT
661cd31d-8414-401e-981e-23ac717299bc.rfa
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
30.000
DESCRIPTION
description
Vented Dual 18" Subwoofer
DESIGN_OPTION
design option
-1
ENCLOSURE_MATERIAL
enclosure material
FAMILY_NAME
family name
GRILL_DEPTH
grill depth
1.250
GRILL_EXTENT_HEIGHT
grill extent height
17.625
GRILL_MATERIAL
grill material
GRILL_WIDTH
grill width
45.750
HEIGHT
height
20
HOST
host
0
IMPEDANCE
impedance
4
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
QSC Audio Products, LLC
MANUFACTURER_URL
manufacturer url
www.qscaudio.com
MASSUNIT
massunit
1
MODEL
model
GP218-sw
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_HANDLING
power handling
4000
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://media.qscaudio.com/pdfs/Specifications/GP218sw_specifications.pdf
PRODUCT_PAGE_URL
product page url
http://www.qscaudio.com/products/speakers/GP218sw/
REGULATORY_COMPLIANCE
regulatory compliance
RoHS
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
134.500
SHARED
shared
0
SPL_MAX
spl max
134.500
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.qscaudio.com/products/speakers/GP218sw/
WEIGHT_DIMENSIONAL__KG_
weight dimensional (kg)
94.800
WEIGHT_DIMENSIONAL__LB_
weight dimensional (lb)
209
WEIGHT_PRODUCT__KG_
weight product (kg)
86.600
WEIGHT_PRODUCT__LB_
weight product (lb)
191
WIDTH
width
47.170
WORK_PLANE_BASED
work plane-based
1
NAME
q_spk_wl10_gp218sw_revit
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D