User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_spk_ap_5122_revit
Bill of material
ff1aecb0-7e0e-4dfb-9b2b-f8e3acfcf528.rfa
IDENT
ff1aecb0-7e0e-4dfb-9b2b-f8e3acfcf528.rfa
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
COVERAGE_HORIZONTAL
coverage horizontal
90
COVERAGE_VERTICAL
coverage vertical
90
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
330
DESCRIPTION
description
12-inch, Two-way Trapezoidal Enclosure with 90-degree Axisymmetric Coverage 12-inch, Two-way Trapezoidal Enclosure with 90-degree Axisymmetric Coverage
DESIGN_OPTION
design option
-1
ENCLOSURE_MATERIAL
enclosure material
FAMILY_NAME
family name
FRONT_CURVE_RAIDUS
front curve raidus
80
GRILL_APEX_TO_APEX
grill apex to apex
296
GRILL_HEIGHT
grill height
630
GRILL_REAR_OFFSET_FROM_FRONT
grill rear offset from front
42
GRILLE_MATERIAL
grille material
HEIGHT
height
660
HOST
host
0
IMPEDANCE
impedance
8
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
QSC Audio Products, LLC
MANUFACTURER_URL
manufacturer url
www.qscaudio.com
MASSUNIT
massunit
1
MODEL
model
AP-5122
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_HANDLING
power handling
550
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://qscmarketing.com/files/4413/5542/5758/AP-5122_SpecSheet_121212.pdf
PRODUCT_PAGE_URL
product page url
http://www.qsc.com/products/speakers/ap/
REAR_FACE_WIDTH
rear face width
197
REGULATORY_COMPLIANCE
regulatory compliance
RoHS
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
95
SHARED
shared
0
SPL_MAX
spl max
128
TAPER_OFFSET_FROM_FRONT
taper offset from front
61
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.qsc.com/products/speakers/ap/
WEIGHT_DIMENSIONAL__KG_
weight dimensional (kg)
33
WEIGHT_DIMENSIONAL__LB_
weight dimensional (lb)
72
WEIGHT_PRODUCT__KG_
weight product (kg)
29.500
WEIGHT_PRODUCT__LB_
weight product (lb)
65
WIDTH
width
381
WORK_PLANE_BASED
work plane-based
1
NAME
q_spk_ap_5122_revit
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D