User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_spk_ads_sub_revit
Bill of material
e18a8ed3-8447-47c9-b547-fde29b9ffe8d.rfa
IDENT
e18a8ed3-8447-47c9-b547-fde29b9ffe8d.rfa
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DEPTH
depth
432
DESCRIPTION
description
6.5-inch Dual Voice Coil, Small Format Surface Subwoofer
DESIGN_OPTION
design option
-1
ENCLOSURE_FINISH
enclosure finish
FAMILY_NAME
family name
GRILLE_FINISH
grille finish
HEIGHT
height
350
HOST
host
0
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
QSC
MANUFACTURER_URL
manufacturer url
www.qsc.com
MASSUNIT
massunit
1
MODEL
model
AD-S.SUB
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_URL
product documentation url
https://www.qsc.com/resource-files/productresources/spk/ad/ad-s.sub/q_spk_ads_sub_specs.pdf
PRODUCT_PAGE_URL
product page url
https://www.qsc.com/systems/products/loudspeakers/small-format-subsat/acousticdesign-series-subsat-loudspeakers/ad-s-sub/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
86
SHARED
shared
0
SPL_MAX
spl max
100
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.qsc.com/systems/products/loudspeakers/small-format-subsat/acousticdesign-series-subsat-loudspeakers/ad-s-sub/
WEIGHT_PRODUCT__KG_
weight product (kg)
10.700
WEIGHT_PRODUCT__LB_
weight product (lb)
23.600
WIDTH
width
209
WORK_PLANE_BASED
work plane-based
1
NAME
q_spk_ads_sub_revit
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D