User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_spk_ads_8t_yokemount_revit
Bill of material
32d4c55f-2c4e-4b72-842e-a3b9fd54a85b.rfa
IDENT
32d4c55f-2c4e-4b72-842e-a3b9fd54a85b.rfa
VAR100V_TAPS
100v taps
60, 30, 15
VAR70V_TAPS
70v taps
60, 30, 15, 7.5
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
COVERAGE_HORIZONTAL
coverage horizontal
105
COVERAGE_VERTICAL
coverage vertical
105
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
254.000
DESCRIPTION
description
8" 2-Way Surface Mount Loudspeaker
DESIGN_OPTION
design option
-1
ENCLOSURE_FINISH
enclosure finish
FAMILY_NAME
family name
GRILLE_FINISH
grille finish
HEIGHT
height
440
HOST
host
5
IMPEDANCE
impedance
8
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
QSC Audio Products, LLC
MANUFACTURER_URL
manufacturer url
www.qscaudio.com
MASSUNIT
massunit
1
MODEL
model
AD-S8T
MOUNT_DEPTH
mount depth
215.000
MOUNT_HEIGHT
mount height
445
MOUNT_WIDTH
mount width
115
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_HANDLING
power handling
200
PRODUCT_DOCUMENTATION_LINK
product documentation link
TBA
PRODUCT_PAGE_URL
product page url
TBA
REGULATORY_COMPLIANCE
regulatory compliance
RoHS
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION_ANGLE
rotation angle
-20
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
90
SHARED
shared
0
SPL_MAX
spl max
119
TRANSLATED_ANGLE
translated angle
70
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
TBA
WEIGHT_DIMENSIONAL__KG_
weight dimensional (kg)
14.500
WEIGHT_DIMENSIONAL__LB_
weight dimensional (lb)
32.100
WEIGHT_PRODUCT__KG_
weight product (kg)
11
WEIGHT_PRODUCT__LB_
weight product (lb)
24.100
WIDTH
width
254.000
NAME
q_spk_ads_8t_yokemount_revit
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D