User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_spk_ads_802t_revit
Bill of material
Mount Position 3
IDENT
Mount Position 3
u
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
COVERAGE_HORIZONTAL
coverage horizontal
150
COVERAGE_VERTICAL
coverage vertical
15
CURRENT_DRAW
current draw
120
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DEPTH
depth
5.0in(126mm)
DESCRIPTION
description
Column Surface-Mount Loudspeaker
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
23.4in(595mm)
HOST
host
5
IMPEDANCE
impedance
8
KEYNOTE
keynote
MANUFACTURER
manufacturer
QSC
MANUFACTURER_URL
manufacturer url
https://www.qsc.com/
MASSUNIT
massunit
1
MODEL
model
AD-S802T
MOUNT_POSITION
mount position
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PAN_ANGLE
pan angle
0
PART_TYPE
part type
0
POWER_HANDLING
power handling
120
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.qsc.com/resource-files/productresources/spk/ad/ad-s802t/q_spk_ads_802t_archengspecs.txt
PRODUCT_PAGE_URL
product page url
https://www.qsc.com/systems/products/loudspeakers/column-surface-mount-loudspeakers/acousticdesigntm-series-column-surface-mount/ad-s802t/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
89
SHARED
shared
0
SPL_MAX
spl max
116
TILT_ANGLE
tilt angle
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT
weight
13.7lb(6.2kg)
WIDTH
width
5.2in(131mm)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D